Manufacturer part number: 009851150100125
Brand: REYHER
Price: 0.24 €
Delivery time: 3 Days
Screw Nominal (M): 10
Material (Details): 10
Thread: 1.25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
009851150100125
Material | Steel | Thread Type | Meter (Fine) | Surface Treatment (Details) | Zinc Plated |
---|
This page is DIN 985 Hexagon nuts with fine thread, part number 009851150100125.
You can find the detail information about specifications and dimensions on part number 009851150100125.
Part Number |
---|
009851150080100 |
009851150100100 |
009851150120100 |
009851150120125 |
009851150120150 |
009851150140150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Material (Details) | Thread |
---|---|---|---|---|---|---|---|---|
0.12 € | 100 | Available | 3 Days | 10 | 8 | 10 | 1 | |
0.21 € | 100 | Available | 3 Days | 10 | 10 | 10 | 1 | |
0.33 € | 100 | Available | 3 Days | 10 | 12 | 10 | 1 | |
0.30 € | 100 | Available | 3 Days | 10 | 12 | 10 | 1.25 | |
0.27 € | 100 | Available | 3 Days | 10 | 12 | 10 | 1.5 | |
0.39 € | 50 | Available | 3 Days | 10 | 14 | 10 | 1.5 |