Reamer bolts / hexagonal / 10.9 / EN 14399-8

Reamer bolts / hexagonal / 10.9 / EN 14399-8
  • Promotional pricing
  • Volume Discount
Bolts for steel constructions; CE; DIN 18800; DIN 7999; EN 1090; EN 14399-8; HV-fitted bolts; Hexagon head screws; Steel bolts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
143991380160045
143991380160050
143991380160055
143991380160060
143991380160065
143991380160070
143991380160075
143991380160080
143991380160085
143991380160090
143991380200050
143991380200055
143991380200060
143991380200065
143991380200070
143991380200075
143991380200080
143991380200085
143991380200090
143991380200095
143991380200100
143991380200105
143991380200110
143991380200115
143991380200130
143991380220055
143991380220060
143991380220065
143991380220070
143991380220075
143991380220080
143991380220085
143991380220090
143991380220095
143991380220100
143991380220110
143991380220120
143991380240060
143991380240065
143991380240070
143991380240075
143991380240080
143991380240085
143991380240090
143991380240095
143991380240100
143991380240105
143991380240110
143991380240115
143991380240120
143991380240130
143991380240135
143991380240140
143991380240150
143991380270065
143991380270070
143991380270075
143991380270080
143991380270085
143991380270090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)

16.42 €

1 Available 3 Days 101645

16.42 €

1 Available 3 Days 101650

17.24 €

1 Available 3 Days 101655

17.80 €

1 Available 3 Days 101660

18.48 €

1 Available 3 Days 101665

19.04 €

1 Available 3 Days 101670

19.72 €

1 Available 3 Days 101675

20.42 €

10.82 €

1 Available Same day

Stock

101680

21.10 €

1 Available 3 Days 101685

21.52 €

1 Available 3 Days 101690

16.82 €

1 Available 3 Days 102050

17.66 €

1 Available 3 Days 102055

18.20 €

1 Available 3 Days 102060

19.04 €

1 Available 3 Days 102065

19.58 €

1 Available 3 Days 102070

20.28 €

1 Available 3 Days 102075

20.96 €

1 Available 3 Days 102080

21.52 €

1 Available 3 Days 102085

22.20 €

1 Available 3 Days 102090

22.76 €

1 Available 3 Days 102095

23.44 €

1 Available 3 Days 1020100

24.00 €

25 Available 3 Days 1020105

24.00 €

1 Available 3 Days 1020110

24.14 €

1 Available 3 Days 1020115

26.62 €

1 Available 3 Days 1020130

24.68 €

1 Available 3 Days 102255

25.66 €

1 Available 3 Days 102260

26.62 €

1 Available 3 Days 102265

27.58 €

1 Available 3 Days 102270

28.14 €

1 Available 3 Days 102275

29.10 €

1 Available 3 Days 102280

30.20 €

1 Available 3 Days 102285

31.16 €

1 Available 3 Days 102290

32.28 €

1 Available 3 Days 102295

33.38 €

1 Available 3 Days 1022100

35.86 €

1 Available 3 Days 1022110

37.24 €

25 Available 3 Days 1022120

26.06 €

1 Available 3 Days 102460

27.04 €

1 Available 3 Days 102465

28.14 €

1 Available 3 Days 102470

28.68 €

1 Available 3 Days 102475

29.66 €

1 Available 3 Days 102480

30.76 €

1 Available 3 Days 102485

31.72 €

1 Available 3 Days 102490

32.82 €

1 Available 3 Days 102495

33.78 €

1 Available 3 Days 1024100

35.16 €

1 Available 3 Days 1024105

35.16 €

1 Available 3 Days 1024110

37.24 €

1 Available 3 Days 1024115

37.24 €

1 Available 3 Days 1024120

39.30 €

1 Available 3 Days 1024130

40.68 €

1 Available 3 Days 1024135

40.68 €

1 Available 3 Days 1024140

42.76 €

1 Available 3 Days 1024150

32.14 €

1 Available 3 Days 102765

37.92 €

1 Available 3 Days 102770

39.30 €

1 Available 3 Days 102775

40.00 €

1 Available 3 Days 102780

42.06 €

1 Available 3 Days 102785

42.76 €

1 Available 3 Days 102790

Loading...

Basic information

Material Steel Mounting Hole Shape Not Provided Strength Class (Steel) 10.9
Basic Shape Hex Technical Standard EN

Tech Support