EN 1665 Hexagon flange bolts (Part Numbers)

EN 1665 Hexagon flange bolts
  • Volume Discount
Flange bolts; Hexagon head screws; Steel bolts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
016658000160070
016658100060012
016658100060016
016658100060020
016658100060025
016658100080012
016658100080016
016658100080020
016658100080025
016658100080030
016658100080035
016658100080040
016658100080050
016658100080060
016658100100020
016658100100025
016658100100030
016658100120020
016658100120025
016658100120030
016658100120035
016658100120040
016658100120045
016658100120050
016658100120060
016658100120070
016658100120080
016658100120090
016658100160030
016658100160035
016658100160040
016658100160050
016658100160060
016658100160070
016659200050010
016659200050012
016659200050016
016659200050020
016659200050025
016659200050030
016659200060010
016659200060012
016659200060016
016659200060020
016659200060025
016659200060030
016659200060035
016659200060040
016659200060045
016659200080016
016659200080020
016659200080025
016659200080030
016659200080035
016659200080040
016659200080045
016659200080050
016659200100020
016659200100025
016659200100030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Strength Class (Steel) Strength Class (Stainless Steel) Material type

3.70 €

25 Available 3 Days 101670Steel8.8-Quality 8.8

0.45 €

500 Available 3 Days 10612Steel8.8-Quality 8.8

0.33 €

500 Available 3 Days 10616Steel8.8-Quality 8.8

0.33 €

500 Available 3 Days 10620Steel8.8-Quality 8.8

0.33 €

500 Available 3 Days 10625Steel8.8-Quality 8.8

0.93 €

200 Available 3 Days 10812Steel8.8-Quality 8.8

0.84 €

200 Available 3 Days 10816Steel8.8-Quality 8.8

0.63 €

200 Available 3 Days 10820Steel8.8-Quality 8.8

0.66 €

200 Available 3 Days 10825Steel8.8-Quality 8.8

0.69 €

200 Available 3 Days 10830Steel8.8-Quality 8.8

0.75 €

200 Available 3 Days 10835Steel8.8-Quality 8.8

0.75 €

200 Available 3 Days 10840Steel8.8-Quality 8.8

0.93 €

200 Available 3 Days 10850Steel8.8-Quality 8.8

1.05 €

200 Available 3 Days 10860Steel8.8-Quality 8.8

0.90 €

200 Available 3 Days 101020Steel8.8-Quality 8.8

5.66 €

200 Available 3 Days 101025Steel8.8-Quality 8.8

1.11 €

200 Available 3 Days 101030Steel8.8-Quality 8.8

2.49 €

100 Available 3 Days 101220Steel8.8-Quality 8.8

2.34 €

100 Available 3 Days 101225Steel8.8-Quality 8.8

2.52 €

100 Available 3 Days 101230Steel8.8-Quality 8.8

2.76 €

100 Available 3 Days 101235Steel8.8-Quality 8.8

2.85 €

100 Available 3 Days 101240Steel8.8-Quality 8.8

2.08 €

100 Available 3 Days 101245Steel8.8-Quality 8.8

2.20 €

100 Available 3 Days 101250Steel8.8-Quality 8.8

2.48 €

100 Available 3 Days 101260Steel8.8-Quality 8.8

2.84 €

50 Available 3 Days 101270Steel8.8-Quality 8.8

3.14 €

50 Available 3 Days 101280Steel8.8-Quality 8.8

3.60 €

50 Available 3 Days 101290Steel8.8-Quality 8.8

2.64 €

50 Available 3 Days 101630Steel8.8-Quality 8.8

2.78 €

50 Available 3 Days 101635Steel8.8-Quality 8.8

2.94 €

50 Available 3 Days 101640Steel8.8-Quality 8.8

3.18 €

50 Available 3 Days 101650Steel8.8-Quality 8.8

3.84 €

50 Available 3 Days 101660Steel8.8-Quality 8.8

4.30 €

25 Available 3 Days 101670Steel8.8-Quality 8.8

0.27 €

200 Available 3 Days 10510Stainless Steel-A2A 2

0.30 €

200 Available 3 Days 10512Stainless Steel-A2A 2

0.27 €

200 Available 3 Days 10516Stainless Steel-A2A 2

0.36 €

200 Available 3 Days 10520Stainless Steel-A2A 2

0.30 €

200 Available 3 Days 10525Stainless Steel-A2A 2

0.51 €

200 Available 3 Days 10530Stainless Steel-A2A 2

0.36 €

200 Available 3 Days 10610Stainless Steel-A2A 2

0.36 €

200 Available 3 Days 10612Stainless Steel-A2A 2

0.30 €

200 Available 3 Days 10616Stainless Steel-A2A 2

0.36 €

200 Available 3 Days 10620Stainless Steel-A2A 2

0.54 €

200 Available 3 Days 10625Stainless Steel-A2A 2

0.42 €

200 Available 3 Days 10630Stainless Steel-A2A 2

0.45 €

200 Available 3 Days 10635Stainless Steel-A2A 2

0.45 €

200 Available 3 Days 10640Stainless Steel-A2A 2

0.60 €

200 Available 3 Days 10645Stainless Steel-A2A 2

0.57 €

200 Available 3 Days 10816Stainless Steel-A2A 2

0.51 €

200 Available 3 Days 10820Stainless Steel-A2A 2

0.69 €

200 Available 3 Days 10825Stainless Steel-A2A 2

0.69 €

200 Available 3 Days 10830Stainless Steel-A2A 2

0.81 €

200 Available 3 Days 10835Stainless Steel-A2A 2

0.93 €

200 Available 3 Days 10840Stainless Steel-A2A 2

0.81 €

200 Available 3 Days 10845Stainless Steel-A2A 2

0.90 €

200 Available 3 Days 10850Stainless Steel-A2A 2

0.99 €

100 Available 3 Days 101020Stainless Steel-A2A 2

1.08 €

100 Available 3 Days 101025Stainless Steel-A2A 2

2.04 €

100 Available 3 Days 101030Stainless Steel-A2A 2

Loading...

Basic information

Mounting Hole Shape Hexagon Technical Standard EN

Tech Support