ISO 10513 Hexagon nuts

ISO 10513 Hexagon nuts
  • Volume Discount
Hexagon nuts; ISO-Nuts; Nuts; Nuts with fine thread; Safety nuts; Self locking nuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
105131100080100
105131100100100
105131100100125
105131100120125
105131100120150
105131100140150
105131100160150
105131100180150
105131100200150
105131100240150
105131100240200
105138100080100
105138100100100
105138100120150
105138100140150
105138100160150
105138100180150
105138100200150
105138100240150
105138100240200
105138100300200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Material (Details) Thread

0.18 €

100 Available 3 Days 108101

1.08 €

100 Available 3 Days 1010101

1.05 €

100 Available 3 Days 1010101.25

1.29 €

100 Available 3 Days 1012101.25

1.29 €

100 Available 3 Days 1012101.5

1.83 €

100 Available 3 Days 1014101.5

0.69 €

50 Available 3 Days 1016101.5

1.08 €

50 Available 3 Days 1018101.5

1.23 €

50 Available 3 Days 1020101.5

2.88 €

25 Available 3 Days 1024101.5

2.43 €

25 Available 3 Days 1024102

0.12 €

100 Available 3 Days 10881

0.69 €

100 Available 3 Days 101081

0.84 €

100 Available 3 Days 101281.5

1.20 €

100 Available 3 Days 101481.5

0.57 €

100 Available 3 Days 101681.5

1.08 €

50 Available 3 Days 101881.5

1.35 €

50 Available 3 Days 102081.5

2.46 €

25 Available 3 Days 102481.5

2.10 €

25 Available 3 Days 102482

3.98 €

10 Available 3 Days 103082

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Surface Treatment (Details) Zinc Plated

Tech Support