ISO 15480 Self drilling screws (Part Numbers)

ISO 15480 Self drilling screws
  • Volume Discount
Dry wall screws; Hexagon head tapping screws; Self-drilling screws; Self-drilling tapping screws; Sheet metal screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
154800100035009
154800100035013
154800100035016
154800100035019
154800100035022
154800100035025
154800100039013
154800100039016
154800100039019
154800100039022
154800100039025
154800100039032
154800100042013
154800100042016
154800100042019
154800100042022
154800100042025
154800100042032
154800100042038
154800100048013
154800100048016
154800100048019
154800100048022
154800100048025
154800100048032
154800100048038
154800100048045
154800100048050
154800100048060
154800100048070
154800100048080
154800100055016
154800100055019
154800100055022
154800100055025
154800100055032
154800100055038
154800100055045
154800100055050
154800100055060
154800100055070
154800100055080
154800100055090
154800100055100
154800100063016
154800100063019
154800100063022
154800100063025
154800100063032
154800100063038
154800100063045
154800100063050
154800100063060
154800100063070
154800100063080
154800100063090
154800100063100
154800100063110
154800100063120
154800100063130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.03 €

1000 Available 3 Days 103.59.5

0.03 €

1000 Available 3 Days 103.513

0.03 €

1000 Available 3 Days 103.516

0.03 €

1000 Available 3 Days 103.519

0.03 €

1000 Available 3 Days 103.522

0.03 €

1000 Available 3 Days 103.525

0.03 €

1000 Available 3 Days 103.913

0.03 €

1000 Available 3 Days 103.916

0.03 €

1000 Available 3 Days 103.919

0.03 €

1000 Available 3 Days 103.922

0.03 €

1000 Available 3 Days 103.925

0.06 €

1000 Available 3 Days 103.932

0.03 €

1000 Available 3 Days 104.213

0.03 €

1000 Available 3 Days 104.216

0.06 €

1000 Available 3 Days 104.219

0.06 €

1000 Available 3 Days 104.222

0.06 €

1000 Available 3 Days 104.225

0.06 €

500 Available 3 Days 104.232

0.06 €

500 Available 3 Days 104.238

0.03 €

1000 Available 3 Days 104.813

0.06 €

1000 Available 3 Days 104.816

0.06 €

1000 Available 3 Days 104.819

0.06 €

1000 Available 3 Days 104.822

0.06 €

1000 Available 3 Days 104.825

0.06 €

500 Available 3 Days 104.832

0.06 €

500 Available 3 Days 104.838

0.09 €

500 Available 3 Days 104.845

0.09 €

500 Available 3 Days 104.850

0.12 €

500 Available 3 Days 104.860

0.15 €

250 Available 3 Days 104.870

0.15 €

250 Available 3 Days 104.880

0.06 €

500 Available 3 Days 105.516

0.06 €

500 Available 3 Days 105.519

0.06 €

500 Available 3 Days 105.522

0.06 €

500 Available 3 Days 105.525

0.09 €

250 Available 3 Days 105.532

0.09 €

250 Available 3 Days 105.538

0.12 €

250 Available 3 Days 105.545

0.12 €

250 Available 3 Days 105.550

0.15 €

250 Available 3 Days 105.560

0.18 €

100 Available 3 Days 105.570

0.21 €

100 Available 3 Days 105.580

0.21 €

100 Available 3 Days 105.590

0.27 €

100 Available 3 Days 105.5100

0.09 €

500 Available 3 Days 106.316

0.09 €

500 Available 3 Days 106.319

0.27 €

500 Available 3 Days 106.322

0.12 €

500 Available 3 Days 106.325

0.12 €

250 Available 3 Days 106.332

0.12 €

250 Available 3 Days 106.338

0.15 €

250 Available 3 Days 106.345

0.15 €

250 Available 3 Days 106.350

0.21 €

250 Available 3 Days 106.360

0.24 €

100 Available 3 Days 106.370

0.27 €

100 Available 3 Days 106.380

0.30 €

100 Available 3 Days 106.390

0.30 €

100 Available 3 Days 106.3100

0.45 €

100 Available 3 Days 106.3110

0.42 €

100 Available 3 Days 106.3120

0.66 €

100 Available 3 Days 106.3130

Loading...

Basic information

Detailed Shape Standard Material Steel Mounting Hole Shape N/A
Thread ridge Type Self Tapping Screws Basic Shape Hex

Tech Support