ISO 15482 Self drilling screws

ISO 15482 Self drilling screws
  • Volume Discount
Cross recessed screws; Self-drilling tapping screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
154820140029013
154820140029016
154820140029019
154820140035013
154820140035016
154820140035019
154820140035022
154820140035025
154820140042013
154820140042016
154820140042019
154820140042022
154820140042025
154820140042032
154820140042038
154820140042045
154820140042050
154820140048016
154820140048019
154820140048022
154820140048025
154820140048032
154820140048038
154820140048045
154820140048050
154820140055025
154820140055032
154820140055038
154820140055045
154820140055050
154820140063025
154820140063032
154820140063038
154820140063045
154820140063050
154820140063060
154820140063070
154820140063080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.12 €

1000 Available 3 Days 102.913

0.12 €

1000 Available 3 Days 102.916

0.12 €

1000 Available 3 Days 102.919

0.12 €

1000 Available 3 Days 103.513

0.12 €

1000 Available 3 Days 103.516

0.12 €

1000 Available 3 Days 103.519

0.15 €

1000 Available 3 Days 103.522

0.15 €

1000 Available 3 Days 103.525

0.15 €

1000 Available 3 Days 104.213

0.15 €

1000 Available 3 Days 104.216

0.15 €

1000 Available 3 Days 104.219

0.15 €

1000 Available 3 Days 104.222

0.18 €

1000 Available 3 Days 104.225

0.18 €

500 Available 3 Days 104.232

0.21 €

500 Available 3 Days 104.238

0.21 €

500 Available 3 Days 104.245

0.27 €

500 Available 3 Days 104.250

0.15 €

1000 Available 3 Days 104.816

0.18 €

1000 Available 3 Days 104.819

0.18 €

1000 Available 3 Days 104.822

0.18 €

500 Available 3 Days 104.825

0.18 €

500 Available 3 Days 104.832

0.21 €

500 Available 3 Days 104.838

0.24 €

500 Available 3 Days 104.845

0.27 €

250 Available 3 Days 104.850

0.21 €

250 Available 3 Days 105.525

0.24 €

250 Available 3 Days 105.532

0.24 €

250 Available 3 Days 105.538

0.27 €

250 Available 3 Days 105.545

0.30 €

250 Available 3 Days 105.550

0.30 €

250 Available 3 Days 106.325

0.33 €

250 Available 3 Days 106.332

0.36 €

250 Available 3 Days 106.338

0.39 €

250 Available 3 Days 106.345

0.42 €

250 Available 3 Days 106.350

0.45 €

250 Available 3 Days 106.360

0.78 €

250 Available 3 Days 106.370

1.05 €

250 Available 3 Days 106.380

Loading...

  1. 1

Basic information

Detailed Shape Low Flat Head Material Steel Mounting Hole Shape Cross Recessed
Thread ridge Type Self Tapping Screws Basic Shape Standard (Round)

Tech Support