• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

ISO 4014 Hexagon head bolts

ISO 4014 Hexagon head bolts
  • Volume Discount
Hexagon head screws; ISO-Screws; Steel bolts; compare DIN 931-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
040141000050025
040141000050030
040141000050035
040141000050040
040141000050045
040141000050050
040141000050055
040141000050060
040141000050065
040141000050070
040141000050075
040141000050080
040141000060030
040141000060035
040141000060040
040141000060045
040141000060050
040141000060055
040141000060060
040141000060065
040141000060070
040141000060080
040141000060090
040141000060100
040141000060110
040141000060120
040141000060130
040141000060140
040141000080035
040141000080040
040141000080045
040141000080050
040141000080055
040141000080060
040141000080065
040141000080070
040141000080075
040141000080080
040141000080090
040141000080100
040141000080110
040141000080120
040141000080130
040141000080140
040141000080150
040141000080160
040141000080170
040141000080180
040141000080190
040141000080200
040141000080220
040141000080240
040141000100035
040141000100040
040141000100045
040141000100050
040141000100055
040141000100060
040141000100065
040141000100070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Technical Standard Material type Werkstoff (Details)

0.24 €

500 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.24 €

500 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.27 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.30 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.30 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.33 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.33 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.36 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.51 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.51 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.57 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.63 €

200 Available 3 Days 10--00454Not Provided10.9---Güteklasse 10.9

0.12 €

500 Available 3 Days 10630Steel-10.9-ISOQuality 10.9-

0.15 €

200 Available 3 Days 10635Steel-10.9-ISOQuality 10.9-

0.15 €

200 Available 3 Days 10640Steel-10.9-ISOQuality 10.9-

0.15 €

200 Available 3 Days 10645Steel-10.9-ISOQuality 10.9-

0.18 €

200 Available 3 Days 10650Steel-10.9-ISOQuality 10.9-

0.15 €

200 Available 3 Days 10655Steel-10.9-ISOQuality 10.9-

0.18 €

200 Available 3 Days 10660Steel-10.9-ISOQuality 10.9-

0.21 €

200 Available 3 Days 10665Steel-10.9-ISOQuality 10.9-

0.24 €

200 Available 3 Days 10670Steel-10.9-ISOQuality 10.9-

0.24 €

200 Available 3 Days 10680Steel-10.9-ISOQuality 10.9-

0.33 €

200 Available 3 Days 10690Steel-10.9-ISOQuality 10.9-

0.66 €

100 Available 3 Days 106100Steel-10.9-ISOQuality 10.9-

0.51 €

100 Available 3 Days 106110Steel-10.9-ISOQuality 10.9-

0.60 €

100 Available 3 Days 106120Steel-10.9-ISOQuality 10.9-

0.96 €

100 Available 3 Days 106130Steel-10.9-ISOQuality 10.9-

0.63 €

100 Available 3 Days 106140Steel-10.9-ISOQuality 10.9-

0.24 €

200 Available 3 Days 10835Steel-10.9-ISOQuality 10.9-

0.24 €

200 Available 3 Days 10840Steel-10.9-ISOQuality 10.9-

0.27 €

200 Available 3 Days 10845Steel-10.9-ISOQuality 10.9-

0.24 €

200 Available 3 Days 10850Steel-10.9-ISOQuality 10.9-

0.30 €

200 Available 3 Days 10855Steel-10.9-ISOQuality 10.9-

0.36 €

200 Available 3 Days 10860Steel-10.9-ISOQuality 10.9-

0.36 €

200 Available 3 Days 10865Steel-10.9-ISOQuality 10.9-

0.36 €

200 Available 3 Days 10870Steel-10.9-ISOQuality 10.9-

0.39 €

200 Available 3 Days 10875Steel-10.9-ISOQuality 10.9-

0.39 €

200 Available 3 Days 10880Steel-10.9-ISOQuality 10.9-

0.57 €

100 Available 3 Days 10890Steel-10.9-ISOQuality 10.9-

0.60 €

100 Available 3 Days 108100Steel-10.9-ISOQuality 10.9-

0.54 €

100 Available 3 Days 108110Steel-10.9-ISOQuality 10.9-

0.51 €

100 Available 3 Days 108120Steel-10.9-ISOQuality 10.9-

0.78 €

100 Available 3 Days 108130Steel-10.9-ISOQuality 10.9-

0.81 €

100 Available 3 Days 108140Steel-10.9-ISOQuality 10.9-

0.87 €

100 Available 3 Days 108150Steel-10.9-ISOQuality 10.9-

1.59 €

100 Available 3 Days 108160Steel-10.9-ISOQuality 10.9-

1.59 €

100 Available 3 Days 108170Steel-10.9-ISOQuality 10.9-

1.77 €

100 Available 3 Days 108180Steel-10.9-ISOQuality 10.9-

1.89 €

100 Available 3 Days 108190Steel-10.9-ISOQuality 10.9-

1.86 €

100 Available 3 Days 108200Steel-10.9-ISOQuality 10.9-

2.18 €

100 Available 3 Days 108220Steel-10.9-ISOQuality 10.9-

2.67 €

100 Available 3 Days 108240Steel-10.9-ISOQuality 10.9-

0.54 €

100 Available 3 Days 101035Steel-10.9-ISOQuality 10.9-

0.51 €

100 Available 3 Days 101040Steel-10.9-ISOQuality 10.9-

0.54 €

100 Available 3 Days 101045Steel-10.9-ISOQuality 10.9-

0.57 €

100 Available 3 Days 101050Steel-10.9-ISOQuality 10.9-

0.63 €

100 Available 3 Days 101055Steel-10.9-ISOQuality 10.9-

0.69 €

100 Available 3 Days 101060Steel-10.9-ISOQuality 10.9-

0.69 €

100 Available 3 Days 101065Steel-10.9-ISOQuality 10.9-

0.72 €

100 Available 3 Days 101070Steel-10.9-ISOQuality 10.9-

Loading...

Basic information

Mounting Hole Shape Hexagon

Tech Support