Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | |
---|---|---|---|---|---|---|---|
0.99 € | 100 | Available | 3 Days | 10 | 10 | 45 | |
1.05 € | 100 | Available | 3 Days | 10 | 10 | 50 | |
1.11 € | 100 | Available | 3 Days | 10 | 10 | 55 | |
1.17 € | 100 | Available | 3 Days | 10 | 10 | 60 | |
1.23 € | 100 | Available | 3 Days | 10 | 10 | 65 | |
1.29 € | 100 | Available | 3 Days | 10 | 10 | 70 | |
1.32 € | 100 | Available | 3 Days | 10 | 10 | 75 | |
1.38 € | 100 | Available | 3 Days | 10 | 10 | 80 | |
1.50 € | 100 | Available | 3 Days | 10 | 10 | 90 | |
1.62 € | 100 | Available | 3 Days | 10 | 10 | 100 | |
1.80 € | 50 | Available | 3 Days | 10 | 10 | 110 | |
1.86 € | 50 | Available | 3 Days | 10 | 10 | 120 | |
1.53 € | 100 | Available | 3 Days | 10 | 12 | 50 | |
1.59 € | 100 | Available | 3 Days | 10 | 12 | 55 | |
1.68 € | 100 | Available | 3 Days | 10 | 12 | 60 | |
1.74 € | 50 | Available | 3 Days | 10 | 12 | 65 | |
1.83 € | 50 | Available | 3 Days | 10 | 12 | 70 | |
1.92 € | 50 | Available | 3 Days | 10 | 12 | 75 | |
2.01 € | 50 | Available | 3 Days | 10 | 12 | 80 | |
2.16 € | 50 | Available | 3 Days | 10 | 12 | 90 | |
2.31 € | 50 | Available | 3 Days | 10 | 12 | 100 | |
2.49 € | 50 | Available | 3 Days | 10 | 12 | 110 | |
2.67 € | 50 | Available | 3 Days | 10 | 12 | 120 | |
2.08 € | 50 | Available | 3 Days | 10 | 16 | 55 | |
2.16 € | 50 | Available | 3 Days | 10 | 16 | 60 | |
2.28 € | 25 | Available | 3 Days | 10 | 16 | 65 | |
2.38 € | 25 | Available | 3 Days | 10 | 16 | 70 | |
2.46 € | 25 | Available | 3 Days | 10 | 16 | 75 | |
2.56 € | 25 | Available | 3 Days | 10 | 16 | 80 | |
2.74 € | 25 | Available | 3 Days | 10 | 16 | 90 | |
2.94 € | 25 | Available | 3 Days | 10 | 16 | 100 | |
3.18 € | 25 | Available | 3 Days | 10 | 16 | 110 | |
3.38 € | 25 | Available | 3 Days | 10 | 16 | 120 | |
3.56 € | 25 | Available | 3 Days | 10 | 16 | 130 | |
3.74 € | 25 | Available | 3 Days | 10 | 16 | 140 | |
3.96 € | 25 | Available | 3 Days | 10 | 16 | 150 | |
4.18 € | 25 | Available | 3 Days | 10 | 16 | 160 | |
3.96 € | 25 | Available | 3 Days | 10 | 20 | 65 | |
4.18 € | 25 | Available | 3 Days | 10 | 20 | 70 | |
4.26 € | 25 | Available | 3 Days | 10 | 20 | 75 | |
4.48 € | 25 | Available | 3 Days | 10 | 20 | 80 | |
4.76 € | 25 | Available | 3 Days | 10 | 20 | 90 | |
5.06 € | 25 | Available | 3 Days | 10 | 20 | 100 | |
5.34 € | 25 | Available | 3 Days | 10 | 20 | 110 | |
5.64 € | 25 | Available | 3 Days | 10 | 20 | 120 | |
5.94 € | 25 | Available | 3 Days | 10 | 20 | 130 | |
6.22 € | 25 | Available | 3 Days | 10 | 20 | 140 | |
6.52 € | 25 | Available | 3 Days | 10 | 20 | 150 | |
6.88 € | 10 | Available | 3 Days | 10 | 20 | 160 | |
7.26 € | 10 | Available | 3 Days | 10 | 20 | 170 | |
7.54 € | 10 | Available | 3 Days | 10 | 20 | 180 | |
6.82 € | 25 | Available | 3 Days | 10 | 24 | 75 | |
7.10 € | 25 | Available | 3 Days | 10 | 24 | 80 | |
7.54 € | 10 | Available | 3 Days | 10 | 24 | 90 | |
8.06 € | 10 | Available | 3 Days | 10 | 24 | 100 | |
8.58 € | 10 | Available | 3 Days | 10 | 24 | 110 | |
8.94 € | 10 | Available | 3 Days | 10 | 24 | 120 | |
9.30 € | 10 | Available | 3 Days | 10 | 24 | 130 | |
9.74 € | 10 | Available | 3 Days | 10 | 24 | 140 | |
10.18 € | 10 | Available | 3 Days | 10 | 24 | 150 |
Loading...
Material | Steel | Mounting Hole Shape | Hexagon | Strength Class (Steel) | 8.8 |
---|---|---|---|---|---|
Technical Standard | ISO | Material type | Quality 8.8 | Form 1 | according to EN 15048 |
Form 2 | incl. hex nut |