ISO 4014 Hexagon head bolts

ISO 4014 Hexagon head bolts
  • Volume Discount
CE; DIN 18800; EN 1090; Hexagon head screws; ISO-Screws; Steel bolts; compare DIN 931-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
040148250160120
040148250160130
040148250160140
040148250160150
040148250160160
040148250160180
040148250160200
040148250160220
040148250160240
040148250160260
040148250160300
040148250200065
040148250200070
040148250200075
040148250200080
040148250200085
040148250200090
040148250200100
040148250200110
040148250200120
040148250200130
040148250200140
040148250200150
040148250200160
040148250200170
040148250200180
040148250200200
040148250200220
040148250200240
040148250200260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

7.06 €

25 Available 3 Days 1016120

7.34 €

25 Available 3 Days 1016130

9.10 €

25 Available 3 Days 1016140

10.50 €

25 Available 3 Days 1016150

10.90 €

25 Available 3 Days 1016160

7.50 €

25 Available 3 Days 1016180

8.06 €

25 Available 3 Days 1016200

9.16 €

1 Available 3 Days 1016220

9.76 €

1 Available 3 Days 1016240

12.04 €

1 Available 3 Days 1016260

13.58 €

1 Available 3 Days 1016300

6.24 €

25 Available 3 Days 102065

6.30 €

25 Available 3 Days 102070

6.68 €

25 Available 3 Days 102075

6.90 €

25 Available 3 Days 102080

7.50 €

25 Available 3 Days 102085

7.56 €

25 Available 3 Days 102090

8.04 €

25 Available 3 Days 1020100

10.34 €

25 Available 3 Days 1020110

10.94 €

25 Available 3 Days 1020120

11.68 €

25 Available 3 Days 1020130

14.32 €

25 Available 3 Days 1020140

15.46 €

25 Available 3 Days 1020150

16.90 €

10 Available 3 Days 1020160

18.24 €

10 Available 3 Days 1020170

19.88 €

10 Available 3 Days 1020180

12.84 €

10 Available 3 Days 1020200

17.46 €

1 Available 3 Days 1020220

18.54 €

1 Available 3 Days 1020240

21.80 €

1 Available 3 Days 1020260

Loading...

  1. 1

Basic information

Material Steel Mounting Hole Shape Hexagon Strength Class (Steel) 8.8
Technical Standard ISO Material type Quality 8.8 Form 1 according to EN 15048
Form 2 incl. hex nut

Tech Support