ISO 4017 Hexagon head screws Steel / Screw Nominal 3-48M

ISO 4017 Hexagon head screws Steel / Screw Nominal 3-48M
  • Promotional pricing
  • Volume Discount
Adjusting screws; Hexagon head screws; ISO-Screws; Steel bolts; compare DIN 933

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04017.398, ISO 4017, 1.7218 +QT (25CrMo4)

Product Description

Hexagon head screws
approved for use acc. to pressure equipment directive → cert. 3.1 on request

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M12x20S (Standard pack)100
M12x25S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)100
M12x50S (Standard pack)100
M12x55S (Standard pack)100
M12x60S (Standard pack)100
M12x70S (Standard pack)50
M12x80S (Standard pack)50
M12x90S (Standard pack)50
M12x100S (Standard pack)50
M12x110S (Standard pack)50
M12x120S (Standard pack)50
M16x25S (Standard pack)50
M16x30S (Standard pack)50
M16x35S (Standard pack)50
M16x40S (Standard pack)50
M16x45S (Standard pack)50
M16x50S (Standard pack)50
M16x55S (Standard pack)50
M16x60S (Standard pack)50
M16x65S (Standard pack)25
M16x70S (Standard pack)25
M16x80S (Standard pack)25
M16x90S (Standard pack)25
M16x100S (Standard pack)25
M16x110S (Standard pack)25
M16x120S (Standard pack)25
M20x30S (Standard pack)25
M20x35S (Standard pack)25
M20x40S (Standard pack)25
M20x45S (Standard pack)25
M20x50S (Standard pack)25
M20x55S (Standard pack)25
M20x60S (Standard pack)25
M20x65S (Standard pack)25
M20x70S (Standard pack)25
M20x75S (Standard pack)25
M20x80S (Standard pack)25
M20x90S (Standard pack)25
M20x100S (Standard pack)25
M20x110S (Standard pack)25
M20x120S (Standard pack)25
M20x130S (Standard pack)25
M20x140S (Standard pack)25
M20x150S (Standard pack)25
M20x160S (Standard pack)10
M20x180S (Standard pack)1
M20x200S (Standard pack)1
M24x30S (Standard pack)25
M24x35S (Standard pack)25
M24x40S (Standard pack)25
M24x45S (Standard pack)25
M24x50S (Standard pack)25
M24x55S (Standard pack)25
M24x60S (Standard pack)25
M24x65S (Standard pack)25
M24x70S (Standard pack)25
M24x75S (Standard pack)25
M24x80S (Standard pack)25
M24x85S (Standard pack)10
M24x90S (Standard pack)10
M24x100S (Standard pack)10
M24x110S (Standard pack)10
M24x120S (Standard pack)10
M24x130S (Standard pack)1
M24x140S (Standard pack)1
M24x150S (Standard pack)1
M24x160S (Standard pack)1
M24x180S (Standard pack)1
M24x200S (Standard pack)1
M27x60S (Standard pack)1
M27x65S (Standard pack)1
M27x70S (Standard pack)1
M27x75S (Standard pack)1
M27x80S (Standard pack)1
M27x90S (Standard pack)1
M27x100S (Standard pack)1
M27x110S (Standard pack)1
M27x120S (Standard pack)1
M27x140S (Standard pack)1
M30x50S (Standard pack)1
M30x55S (Standard pack)1
M30x60S (Standard pack)1
M30x65S (Standard pack)1
M30x70S (Standard pack)1
M30x75S (Standard pack)1
M30x80S (Standard pack)1
M30x90S (Standard pack)1
M30x100S (Standard pack)1
M30x110S (Standard pack)1
M30x120S (Standard pack)1
M30x130S (Standard pack)1
M30x140S (Standard pack)1
M30x150S (Standard pack)1
M30x180S (Standard pack)1
M30x200S (Standard pack)1
M33x90S (Standard pack)1
M33x100S (Standard pack)1
M33x110S (Standard pack)1
M33x120S (Standard pack)1
M33x130S (Standard pack)1
M36x70S (Standard pack)1
M36x80S (Standard pack)1
M36x90S (Standard pack)1
M36x100S (Standard pack)1
M36x110S (Standard pack)1
M36x120S (Standard pack)1
M36x130S (Standard pack)1

04017.397, ISO 4017, 1.7218 +QT (25CrMo4), Zinc Plated

Product Description

Hexagon head screws
approved for use acc. to pressure equipment directive → cert. 3.1 on request

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M12x20S (Standard pack)100
M12x25S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)100
M12x50S (Standard pack)100
M12x55S (Standard pack)100
M12x60S (Standard pack)100
M12x65S (Standard pack)50
M12x70S (Standard pack)50
M12x80S (Standard pack)50
M12x90S (Standard pack)50
M12x100S (Standard pack)50
M16x25S (Standard pack)50
M16x30S (Standard pack)50
M16x35S (Standard pack)50
M16x40S (Standard pack)50
M16x45S (Standard pack)50
M16x50S (Standard pack)50
M16x55S (Standard pack)50
M16x60S (Standard pack)50
M16x65S (Standard pack)25
M16x70S (Standard pack)25
M16x80S (Standard pack)25
M16x90S (Standard pack)25
M16x100S (Standard pack)25
M16x110S (Standard pack)25
M16x120S (Standard pack)25
M20x30S (Standard pack)25
M20x35S (Standard pack)25
M20x40S (Standard pack)25
M20x45S (Standard pack)25
M20x50S (Standard pack)25
M20x55S (Standard pack)25
M20x60S (Standard pack)25
M20x65S (Standard pack)25
M20x70S (Standard pack)25
M20x75S (Standard pack)25
M20x80S (Standard pack)25
M20x90S (Standard pack)25
M20x100S (Standard pack)25
M20x130S (Standard pack)25
M20x140S (Standard pack)25
M20x150S (Standard pack)25
M20x160S (Standard pack)10
M20x180S (Standard pack)1
M20x200S (Standard pack)1
M24x35S (Standard pack)25
M24x40S (Standard pack)25
M24x45S (Standard pack)25
M24x50S (Standard pack)25
M24x55S (Standard pack)25
M24x60S (Standard pack)25
M24x65S (Standard pack)25
M24x70S (Standard pack)25
M24x75S (Standard pack)25
M24x80S (Standard pack)25
M24x85S (Standard pack)10
M24x90S (Standard pack)10
M24x100S (Standard pack)10
M24x110S (Standard pack)10
M24x120S (Standard pack)10
M24x130S (Standard pack)1
M24x150S (Standard pack)1
M24x160S (Standard pack)1
M24x180S (Standard pack)1
M24x220S (Standard pack)1
M27x60S (Standard pack)1
M27x65S (Standard pack)1
M27x70S (Standard pack)1
M27x75S (Standard pack)1
M27x80S (Standard pack)1
M27x90S (Standard pack)1
M27x95S (Standard pack)1
M27x100S (Standard pack)1
M27x110S (Standard pack)1
M27x120S (Standard pack)1
M27x140S (Standard pack)1
M30x60S (Standard pack)1
M30x65S (Standard pack)1
M30x70S (Standard pack)1
M30x75S (Standard pack)1
M30x80S (Standard pack)1
M30x90S (Standard pack)1
M30x100S (Standard pack)1
M30x110S (Standard pack)1
M30x120S (Standard pack)1
M33x100S (Standard pack)1
M33x110S (Standard pack)1
M33x120S (Standard pack)1
M33x130S (Standard pack)1

04017.800, ISO 4017, 8.8

Product Description

Hexagon head screws
*M 10/12/14/22 = RAZ 3220 other Ø = RAZ 401

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M3x5S (Standard pack)500
M3x5K (Small pack)100
M3x6S (Standard pack)500
M3x6K (Small pack)100
M3x8S (Standard pack)500
M3x8K (Small pack)100
M3x10S (Standard pack)500
M3x10K (Small pack)100
M3x12S (Standard pack)500
M3x12K (Small pack)100
M3x16S (Standard pack)500
M3x16K (Small pack)100
M3x18S (Standard pack)500
M3x20S (Standard pack)500
M3x20K (Small pack)100
M3x22S (Standard pack)500
M3x25S (Standard pack)500
M3x25K (Small pack)100
M3x30S (Standard pack)500
M3x35S (Standard pack)500
M3x40S (Standard pack)500
M3x50S (Standard pack)500
M3x60S (Standard pack)500
M4x6S (Standard pack)500
M4x6K (Small pack)100
M4x8S (Standard pack)500
M4x8K (Small pack)100
M4x10S (Standard pack)500
M4x10K (Small pack)100
M4x12S (Standard pack)500
M4x12K (Small pack)100
M4x14S (Standard pack)500
M4x16S (Standard pack)500
M4x16K (Small pack)100
M4x18S (Standard pack)500
M4x20S (Standard pack)500
M4x20K (Small pack)100
M4x22S (Standard pack)500
M4x25S (Standard pack)500
M4x25K (Small pack)100
M4x30S (Standard pack)500
M4x30K (Small pack)100
M4x35S (Standard pack)500
M4x35K (Small pack)100
M4x40S (Standard pack)500
M4x40K (Small pack)100
M4x45S (Standard pack)500
M4x50S (Standard pack)500
M4x50K (Small pack)100
M4x55S (Standard pack)100
M4x60S (Standard pack)100
M4x65S (Standard pack)200
M4x70S (Standard pack)100
M5x6S (Standard pack)500
M5x6K (Small pack)100
M5x8S (Standard pack)500
M5x8K (Small pack)100
M5x10S (Standard pack)500
M5x10K (Small pack)100
M5x12S (Standard pack)500
M5x12K (Small pack)100
M5x14S (Standard pack)500
M5x16S (Standard pack)500
M5x16K (Small pack)100
M5x18S (Standard pack)500
M5x18K (Small pack)100
M5x20S (Standard pack)500
M5x20K (Small pack)100
M5x22S (Standard pack)500
M5x25S (Standard pack)500
M5x25K (Small pack)100
M5x30S (Standard pack)500
M5x30K (Small pack)100
M5x35S (Standard pack)200
M5x40S (Standard pack)200
M5x45S (Standard pack)200
M5x50S (Standard pack)200
M5x55S (Standard pack)200
M5x60S (Standard pack)200
M5x65S (Standard pack)200
M5x70S (Standard pack)200
M5x80S (Standard pack)200
M5x90S (Standard pack)200
M5x100S (Standard pack)200
M6x6S (Standard pack)500
M6x6K (Small pack)100
M6x8S (Standard pack)500
M6x8K (Small pack)100
M6x10S (Standard pack)500
M6x10K (Small pack)100
M6x12S (Standard pack)500
M6x12K (Small pack)100
M6x14S (Standard pack)500
M6x16S (Standard pack)500
M6x16K (Small pack)100
M6x18S (Standard pack)500
M6x18K (Small pack)100
M6x20S (Standard pack)500
M6x20K (Small pack)100
M6x22S (Standard pack)500
M6x22K (Small pack)100
M6x25S (Standard pack)500
M6x25K (Small pack)100
M6x28S (Standard pack)500
M6x28K (Small pack)100
M6x30S (Standard pack)500
M6x30K (Small pack)100
M6x35S (Standard pack)200
M6x40S (Standard pack)200
M6x45S (Standard pack)200
M6x50S (Standard pack)200
M6x55S (Standard pack)200
M6x60S (Standard pack)200
M6x65S (Standard pack)200
M6x70S (Standard pack)200
M6x75S (Standard pack)200
M6x80S (Standard pack)200
M6x85S (Standard pack)200
M6x90S (Standard pack)200
M6x100S (Standard pack)100
M6x110S (Standard pack)100
M6x120S (Standard pack)100
M6x130S (Standard pack)100
M6x140S (Standard pack)100
M6x150S (Standard pack)100
M7x12S (Standard pack)500
M7x16S (Standard pack)500
M7x20S (Standard pack)500
M7x25S (Standard pack)500
M7x30S (Standard pack)500
M7x35S (Standard pack)200
M7x40S (Standard pack)200
M7x45S (Standard pack)200
M8x8S (Standard pack)200
M8x10S (Standard pack)200
M8x12S (Standard pack)200
M8x14S (Standard pack)200
M8x16S (Standard pack)200
M8x18S (Standard pack)200
M8x20S (Standard pack)200
M8x22S (Standard pack)200
M8x25S (Standard pack)200
M8x28S (Standard pack)200
M8x30S (Standard pack)200
M8x35S (Standard pack)200
M8x40S (Standard pack)200
M8x45S (Standard pack)200
M8x50S (Standard pack)200
M8x55S (Standard pack)200
M8x60S (Standard pack)200
M8x65S (Standard pack)200
M8x70S (Standard pack)200
M8x75S (Standard pack)200
M8x80S (Standard pack)200
M8x85S (Standard pack)200
M8x90S (Standard pack)100
M8x100S (Standard pack)100
M8x110S (Standard pack)100
M8x120S (Standard pack)100
M8x130S (Standard pack)100
M8x140S (Standard pack)100
M8x150S (Standard pack)100
M8x160S (Standard pack)100
M8x170S (Standard pack)100
M8x180S (Standard pack)100
M8x200S (Standard pack)100
M10x10S (Standard pack)200
M10x12S (Standard pack)200
M10x16S (Standard pack)200
M10x18S (Standard pack)200
M10x20S (Standard pack)200
M10x22S (Standard pack)200
M10x25S (Standard pack)200
M10x28S (Standard pack)200
M10x30S (Standard pack)200
M10x35S (Standard pack)100
M10x40S (Standard pack)100
M10x45S (Standard pack)100
M10x50S (Standard pack)100
M10x55S (Standard pack)100
M10x60S (Standard pack)100
M10x65S (Standard pack)100
M10x70S (Standard pack)100
M10x75S (Standard pack)100
M10x80S (Standard pack)100
M10x85S (Standard pack)100
M10x90S (Standard pack)100
M10x100S (Standard pack)100
M10x110S (Standard pack)50
M10x120S (Standard pack)50
M10x130S (Standard pack)50
M10x140S (Standard pack)50
M10x150S (Standard pack)50
M10x160S (Standard pack)50
M10x170S (Standard pack)50
M10x180S (Standard pack)50
M10x190S (Standard pack)50
M10x200S (Standard pack)50
M10x220S (Standard pack)50
M10x240S (Standard pack)50
M10x300S (Standard pack)50
M12x10S (Standard pack)100
M12x12S (Standard pack)100
M12x16S (Standard pack)100
M12x18S (Standard pack)100
M12x20S (Standard pack)100
M12x22S (Standard pack)100
M12x25S (Standard pack)100
M12x28S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)100
M12x50S (Standard pack)100
M12x55S (Standard pack)100
M12x60S (Standard pack)100
M12x65S (Standard pack)50
M12x70S (Standard pack)50
M12x75S (Standard pack)50
M12x80S (Standard pack)50
M12x85S (Standard pack)50
M12x90S (Standard pack)50
M12x100S (Standard pack)50
M12x110S (Standard pack)50
M12x120S (Standard pack)50
M12x130S (Standard pack)50
M12x140S (Standard pack)50
M12x150S (Standard pack)50
M12x160S (Standard pack)25
M12x170S (Standard pack)25
M12x180S (Standard pack)25
M12x190S (Standard pack)25
M12x200S (Standard pack)25
M12x220S (Standard pack)25
M12x240S (Standard pack)25
M12x300S (Standard pack)25
M14x16S (Standard pack)100
M14x20S (Standard pack)100
M14x25S (Standard pack)100
M14x30S (Standard pack)100
M14x35S (Standard pack)100
M14x40S (Standard pack)100
M14x45S (Standard pack)100
M14x50S (Standard pack)100
M14x55S (Standard pack)100
M14x60S (Standard pack)50
M14x65S (Standard pack)50
M14x70S (Standard pack)50
M14x75S (Standard pack)50
M14x80S (Standard pack)50
M14x90S (Standard pack)50
M14x100S (Standard pack)50
M14x110S (Standard pack)50
M14x120S (Standard pack)50
M14x130S (Standard pack)50
M14x140S (Standard pack)50
M14x150S (Standard pack)50
M14x160S (Standard pack)25
M14x170S (Standard pack)25
M14x180S (Standard pack)25
M14x200S (Standard pack)25
M14x220S (Standard pack)25
M16x12S (Standard pack)50
M16x16S (Standard pack)50
M16x20S (Standard pack)50
M16x25S (Standard pack)50
M16x30S (Standard pack)50
M16x35S (Standard pack)50
M16x40S (Standard pack)50
M16x45S (Standard pack)50
M16x50S (Standard pack)50
M16x55S (Standard pack)50
M16x60S (Standard pack)50
M16x65S (Standard pack)25
M16x70S (Standard pack)25
M16x75S (Standard pack)25
M16x80S (Standard pack)25
M16x85S (Standard pack)25
M16x90S (Standard pack)25
M16x95S (Standard pack)25
M16x100S (Standard pack)25
M16x110S (Standard pack)25
M16x120S (Standard pack)25
M16x130S (Standard pack)25
M16x140S (Standard pack)25
M16x150S (Standard pack)25
M16x160S (Standard pack)25
M16x170S (Standard pack)25
M16x180S (Standard pack)25
M16x190S (Standard pack)25
M16x200S (Standard pack)25
M16x210S (Standard pack)25
M16x220S (Standard pack)1
M16x230S (Standard pack)1
M16x240S (Standard pack)1
M16x250S (Standard pack)1
M16x260S (Standard pack)1
M16x280S (Standard pack)1
M16x300S (Standard pack)1
M16x320S (Standard pack)1
M16x340S (Standard pack)1
M16x400S (Standard pack)1
M16x500S (Standard pack)1
M18x20S (Standard pack)50
M18x25S (Standard pack)50
M18x30S (Standard pack)50
M18x35S (Standard pack)50
M18x40S (Standard pack)50
M18x45S (Standard pack)50
M18x50S (Standard pack)50
M18x55S (Standard pack)25
M18x60S (Standard pack)25
M18x65S (Standard pack)25
M18x70S (Standard pack)25
M18x75S (Standard pack)25
M18x80S (Standard pack)25
M18x85S (Standard pack)25
M18x90S (Standard pack)25
M18x100S (Standard pack)25
M18x110S (Standard pack)25
M18x120S (Standard pack)25
M18x130S (Standard pack)25
M18x140S (Standard pack)25
M18x150S (Standard pack)25
M18x160S (Standard pack)25
M18x170S (Standard pack)25
M18x180S (Standard pack)25
M18x190S (Standard pack)25
M18x200S (Standard pack)25
M20x20S (Standard pack)25
M20x25S (Standard pack)25
M20x30S (Standard pack)25
M20x35S (Standard pack)25
M20x40S (Standard pack)25
M20x45S (Standard pack)25
M20x50S (Standard pack)25
M20x55S (Standard pack)25
M20x60S (Standard pack)25
M20x65S (Standard pack)25
M20x70S (Standard pack)25
M20x75S (Standard pack)25
M20x80S (Standard pack)25
M20x85S (Standard pack)25
M20x90S (Standard pack)25
M20x100S (Standard pack)25
M20x110S (Standard pack)25
M20x120S (Standard pack)25
M20x130S (Standard pack)25
M20x140S (Standard pack)25
M20x150S (Standard pack)25
M20x160S (Standard pack)10
M20x170S (Standard pack)1
M20x180S (Standard pack)1
M20x190S (Standard pack)1
M20x200S (Standard pack)1
M20x210S (Standard pack)1
M20x220S (Standard pack)1
M20x230S (Standard pack)1
M20x240S (Standard pack)1
M20x250S (Standard pack)1
M20x260S (Standard pack)1
M20x280S (Standard pack)1
M20x300S (Standard pack)1
M20x360S (Standard pack)1
M22x30S (Standard pack)25
M22x35S (Standard pack)25
M22x40S (Standard pack)25
M22x45S (Standard pack)25
M22x50S (Standard pack)25
M22x55S (Standard pack)25
M22x60S (Standard pack)25
M22x65S (Standard pack)25
M22x70S (Standard pack)25
M22x75S (Standard pack)25
M22x80S (Standard pack)25
M22x90S (Standard pack)10
M22x100S (Standard pack)10
M22x110S (Standard pack)10
M22x120S (Standard pack)10
M22x130S (Standard pack)10
M22x140S (Standard pack)10
M22x150S (Standard pack)10
M22x160S (Standard pack)10
M22x170S (Standard pack)10
M22x180S (Standard pack)10
M22x190S (Standard pack)10
M22x200S (Standard pack)10
M24x25S (Standard pack)25
M24x30S (Standard pack)25
M24x35S (Standard pack)25
M24x40S (Standard pack)25
M24x45S (Standard pack)25
M24x50S (Standard pack)25
M24x55S (Standard pack)25
M24x60S (Standard pack)25
M24x65S (Standard pack)25
M24x70S (Standard pack)25
M24x75S (Standard pack)25
M24x80S (Standard pack)25
M24x85S (Standard pack)10
M24x90S (Standard pack)10
M24x100S (Standard pack)10
M24x110S (Standard pack)10
M24x120S (Standard pack)10
M24x130S (Standard pack)1
M24x140S (Standard pack)1
M24x150S (Standard pack)1
M24x160S (Standard pack)1
M24x170S (Standard pack)1
M24x180S (Standard pack)1
M24x190S (Standard pack)1
M24x200S (Standard pack)1
M24x210S (Standard pack)1
M24x220S (Standard pack)1
M24x230S (Standard pack)1
M24x240S (Standard pack)1
M24x250S (Standard pack)1
M24x260S (Standard pack)1
M24x280S (Standard pack)1
M24x300S (Standard pack)1
M24x320S (Standard pack)1
M24x500S (Standard pack)1
M27x30S (Standard pack)10
M27x40S (Standard pack)10
M27x45S (Standard pack)10
M27x50S (Standard pack)10
M27x55S (Standard pack)10
M27x60S (Standard pack)10
M27x65S (Standard pack)10
M27x70S (Standard pack)10
M27x75S (Standard pack)10
M27x80S (Standard pack)10
M27x85S (Standard pack)10
M27x90S (Standard pack)1
M27x100S (Standard pack)1
M27x110S (Standard pack)1
M27x120S (Standard pack)1
M27x130S (Standard pack)1
M27x140S (Standard pack)1
M27x150S (Standard pack)1
M27x160S (Standard pack)1
M27x170S (Standard pack)1
M27x180S (Standard pack)1
M27x190S (Standard pack)1
M27x200S (Standard pack)1
M27x300S (Standard pack)1
M30x35S (Standard pack)1
M30x40S (Standard pack)1
M30x45S (Standard pack)1
M30x50S (Standard pack)1
M30x55S (Standard pack)1
M30x60S (Standard pack)1
M30x65S (Standard pack)1
M30x70S (Standard pack)1
M30x75S (Standard pack)1
M30x80S (Standard pack)1
M30x85S (Standard pack)1
M30x90S (Standard pack)1
M30x100S (Standard pack)1
M30x110S (Standard pack)1
M30x120S (Standard pack)1
M30x130S (Standard pack)1
M30x140S (Standard pack)1
M30x150S (Standard pack)1
M30x160S (Standard pack)1
M30x170S (Standard pack)1
M30x180S (Standard pack)1
M30x190S (Standard pack)1
M30x200S (Standard pack)1
M30x210S (Standard pack)1
M30x220S (Standard pack)1
M30x230S (Standard pack)1
M30x240S (Standard pack)1
M30x250S (Standard pack)1
M30x260S (Standard pack)1
M30x280S (Standard pack)1
M30x300S (Standard pack)1
M30x320S (Standard pack)1
M30x340S (Standard pack)1
M30x360S (Standard pack)1
M30x380S (Standard pack)1
M30x400S (Standard pack)1
M30x500S (Standard pack)1
M30x600S (Standard pack)1
M33x40S (Standard pack)1
M33x50S (Standard pack)1
M33x60S (Standard pack)1
M33x65S (Standard pack)1
M33x70S (Standard pack)1
M33x75S (Standard pack)1
M33x80S (Standard pack)1
M33x90S (Standard pack)1
M33x100S (Standard pack)1
M33x110S (Standard pack)1
M33x120S (Standard pack)1
M33x130S (Standard pack)1
M33x140S (Standard pack)1
M33x150S (Standard pack)1
M33x160S (Standard pack)1
M33x170S (Standard pack)1
M33x180S (Standard pack)1
M33x190S (Standard pack)1
M33x200S (Standard pack)1
M33x300S (Standard pack)1
M36x40S (Standard pack)1
M36x45S (Standard pack)1
M36x50S (Standard pack)1
M36x55S (Standard pack)1
M36x60S (Standard pack)1
M36x65S (Standard pack)1
M36x70S (Standard pack)1
M36x75S (Standard pack)1
M36x80S (Standard pack)1
M36x85S (Standard pack)1
M36x90S (Standard pack)1
M36x100S (Standard pack)1
M36x110S (Standard pack)1
M36x120S (Standard pack)1
M36x130S (Standard pack)1
M36x140S (Standard pack)1
M36x150S (Standard pack)1
M36x160S (Standard pack)1
M36x170S (Standard pack)1
M36x180S (Standard pack)1
M36x190S (Standard pack)1
M36x200S (Standard pack)1
M36x220S (Standard pack)1
M36x260S (Standard pack)1
M36x280S (Standard pack)1
M36x300S (Standard pack)1
M36x320S (Standard pack)1
M36x340S (Standard pack)1
M36x400S (Standard pack)1
M36x600S (Standard pack)1
M39x80S (Standard pack)1
M39x90S (Standard pack)1
M39x100S (Standard pack)1
M39x110S (Standard pack)1
M39x120S (Standard pack)1
M39x130S (Standard pack)1
M39x140S (Standard pack)1
M39x150S (Standard pack)1
M39x160S (Standard pack)1
M39x180S (Standard pack)1
M39x190S (Standard pack)1
M39x200S (Standard pack)1
M42x50S (Standard pack)1
M42x55S (Standard pack)1
M42x60S (Standard pack)1
M42x70S (Standard pack)1
M42x75S (Standard pack)1
M42x80S (Standard pack)1
M42x85S (Standard pack)1
M42x90S (Standard pack)1
M42x100S (Standard pack)1
M42x110S (Standard pack)1
M42x120S (Standard pack)1
M42x130S (Standard pack)1
M42x140S (Standard pack)1
M42x150S (Standard pack)1
M42x160S (Standard pack)1
M42x170S (Standard pack)1
M42x180S (Standard pack)1
M42x190S (Standard pack)1
M42x200S (Standard pack)1
M42x220S (Standard pack)1
M42x250S (Standard pack)1
M42x260S (Standard pack)1
M42x300S (Standard pack)1
M42x360S (Standard pack)1
M42x400S (Standard pack)1
M45x90S (Standard pack)1
M45x100S (Standard pack)1
M45x110S (Standard pack)1
M45x120S (Standard pack)1
M45x130S (Standard pack)1
M45x140S (Standard pack)1
M45x150S (Standard pack)1
M48x60S (Standard pack)1
M48x70S (Standard pack)1
M48x80S (Standard pack)1
M48x90S (Standard pack)1
M48x100S (Standard pack)1
M48x110S (Standard pack)1
M48x120S (Standard pack)1
M48x130S (Standard pack)1
M48x140S (Standard pack)1
M48x150S (Standard pack)1
M48x160S (Standard pack)1
M48x170S (Standard pack)1
M48x180S (Standard pack)1
M48x190S (Standard pack)1
M48x200S (Standard pack)1
M48x420S (Standard pack)1

04017.810, ISO 4017, 8.8, Zinc Plated

Product Description

Hexagon head screws
*M 10/12/14/22 = RAZ 3220 other Ø = RAZ 401

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M3x5S (Standard pack)500
M3x6S (Standard pack)500
M3x8S (Standard pack)500
M3x8K (Small pack)100
M3x10S (Standard pack)500
M3x10K (Small pack)100
M3x12S (Standard pack)500
M3x12K (Small pack)100
M3x16S (Standard pack)500
M3x16K (Small pack)100
M3x20S (Standard pack)500
M3x20K (Small pack)100
M3x25S (Standard pack)500
M3x30S (Standard pack)500
M3x35S (Standard pack)500
M3x40S (Standard pack)500
M3x50S (Standard pack)500
M4x6S (Standard pack)500
M4x8S (Standard pack)500
M4x8K (Small pack)100
M4x10S (Standard pack)500
M4x10K (Small pack)100
M4x12S (Standard pack)500
M4x12K (Small pack)100
M4x14S (Standard pack)500
M4x16S (Standard pack)500
M4x16K (Small pack)100
M4x18S (Standard pack)500
M4x20S (Standard pack)500
M4x20K (Small pack)100
M4x22S (Standard pack)500
M4x25S (Standard pack)500
M4x25K (Small pack)100
M4x30S (Standard pack)500
M4x30K (Small pack)100
M4x35S (Standard pack)500
M4x35K (Small pack)100
M4x40S (Standard pack)500
M4x40K (Small pack)100
M4x45S (Standard pack)500
M4x50S (Standard pack)500
M4x55S (Standard pack)100
M4x60S (Standard pack)100
M4x70S (Standard pack)100
M5x6S (Standard pack)500
M5x8S (Standard pack)500
M5x8K (Small pack)100
M5x10S (Standard pack)500
M5x10K (Small pack)100
M5x12S (Standard pack)500
M5x12K (Small pack)100
M5x14S (Standard pack)500
M5x16S (Standard pack)500
M5x16K (Small pack)100
M5x18S (Standard pack)500
M5x20S (Standard pack)500
M5x20K (Small pack)100
M5x22S (Standard pack)500
M5x25S (Standard pack)500
M5x25K (Small pack)100
M5x30S (Standard pack)500
M5x30K (Small pack)100
M5x35S (Standard pack)200
M5x40S (Standard pack)200
M5x45S (Standard pack)200
M5x50S (Standard pack)200
M5x55S (Standard pack)200
M5x60S (Standard pack)200
M5x65S (Standard pack)200
M5x70S (Standard pack)200
M5x75S (Standard pack)200
M5x80S (Standard pack)200
M5x90S (Standard pack)200
M5x100S (Standard pack)200
M6x6S (Standard pack)500
M6x6K (Small pack)100
M6x8S (Standard pack)500
M6x8K (Small pack)100
M6x10S (Standard pack)500
M6x10K (Small pack)100
M6x12S (Standard pack)500
M6x12K (Small pack)100
M6x14S (Standard pack)500
M6x16S (Standard pack)500
M6x16K (Small pack)100
M6x18S (Standard pack)500
M6x18K (Small pack)100
M6x20S (Standard pack)500
M6x20K (Small pack)100
M6x22S (Standard pack)500
M6x22K (Small pack)100
M6x25S (Standard pack)500
M6x25K (Small pack)100
M6x28S (Standard pack)500
M6x30S (Standard pack)500
M6x30K (Small pack)100
M6x35S (Standard pack)200
M6x40S (Standard pack)200
M6x45S (Standard pack)200
M6x50S (Standard pack)200
M6x55S (Standard pack)200
M6x60S (Standard pack)200
M6x65S (Standard pack)200
M6x70S (Standard pack)200
M6x75S (Standard pack)200
M6x80S (Standard pack)200
M6x85S (Standard pack)200
M6x90S (Standard pack)200
M6x100S (Standard pack)200
M6x110S (Standard pack)100
M6x120S (Standard pack)100
M6x130S (Standard pack)100
M6x140S (Standard pack)100
M6x150S (Standard pack)100
M7x12S (Standard pack)500
M7x16S (Standard pack)500
M7x20S (Standard pack)500
M7x25S (Standard pack)500
M7x30S (Standard pack)500
M7x40S (Standard pack)500
M7x45S (Standard pack)200
M8x8S (Standard pack)200
M8x10S (Standard pack)200
M8x12S (Standard pack)200
M8x14S (Standard pack)200
M8x16S (Standard pack)200
M8x18S (Standard pack)200
M8x20S (Standard pack)200
M8x22S (Standard pack)200
M8x25S (Standard pack)200
M8x28S (Standard pack)200
M8x30S (Standard pack)200
M8x35S (Standard pack)200
M8x40S (Standard pack)200
M8x45S (Standard pack)200
M8x50S (Standard pack)200
M8x55S (Standard pack)200
M8x60S (Standard pack)200
M8x65S (Standard pack)200
M8x70S (Standard pack)200
M8x75S (Standard pack)200
M8x80S (Standard pack)200
M8x85S (Standard pack)200
M8x90S (Standard pack)100
M8x95S (Standard pack)100
M8x100S (Standard pack)100
M8x110S (Standard pack)100
M8x120S (Standard pack)100
M8x130S (Standard pack)100
M8x140S (Standard pack)100
M8x150S (Standard pack)100
M8x160S (Standard pack)100
M8x170S (Standard pack)100
M8x180S (Standard pack)100
M8x190S (Standard pack)100
M8x200S (Standard pack)100
M10x10S (Standard pack)200
M10x12S (Standard pack)200
M10x14S (Standard pack)200
M10x16S (Standard pack)200
M10x18S (Standard pack)200
M10x20S (Standard pack)200
M10x22S (Standard pack)200
M10x25S (Standard pack)200
M10x28S (Standard pack)200
M10x30S (Standard pack)200
M10x35S (Standard pack)100
M10x40S (Standard pack)100
M10x45S (Standard pack)100
M10x50S (Standard pack)100
M10x55S (Standard pack)100
M10x60S (Standard pack)100
M10x65S (Standard pack)100
M10x70S (Standard pack)100
M10x75S (Standard pack)100
M10x80S (Standard pack)100
M10x85S (Standard pack)100
M10x90S (Standard pack)100
M10x95S (Standard pack)100
M10x100S (Standard pack)100
M10x110S (Standard pack)50
M10x120S (Standard pack)50
M10x130S (Standard pack)50
M10x140S (Standard pack)50
M10x150S (Standard pack)50
M10x160S (Standard pack)50
M10x170S (Standard pack)50
M10x180S (Standard pack)50
M10x190S (Standard pack)50
M10x200S (Standard pack)50
M10x220S (Standard pack)50
M12x12S (Standard pack)100
M12x16S (Standard pack)100
M12x18S (Standard pack)100
M12x20S (Standard pack)100
M12x22S (Standard pack)100
M12x25S (Standard pack)100
M12x28S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)100
M12x50S (Standard pack)100
M12x55S (Standard pack)100
M12x60S (Standard pack)100
M12x65S (Standard pack)50
M12x70S (Standard pack)50
M12x75S (Standard pack)50
M12x80S (Standard pack)50
M12x85S (Standard pack)50
M12x90S (Standard pack)50
M12x95S (Standard pack)50
M12x100S (Standard pack)50
M12x110S (Standard pack)50
M12x120S (Standard pack)50
M12x130S (Standard pack)50
M12x140S (Standard pack)50
M12x150S (Standard pack)100
M12x160S (Standard pack)25
M12x170S (Standard pack)25
M12x180S (Standard pack)25
M12x190S (Standard pack)25
M12x200S (Standard pack)25
M12x220S (Standard pack)25
M12x240S (Standard pack)25
M12x260S (Standard pack)25
M14x20S (Standard pack)100
M14x25S (Standard pack)100
M14x30S (Standard pack)100
M14x35S (Standard pack)100
M14x40S (Standard pack)100
M14x45S (Standard pack)100
M14x50S (Standard pack)100
M14x55S (Standard pack)100
M14x60S (Standard pack)50
M14x65S (Standard pack)50
M14x70S (Standard pack)50
M14x75S (Standard pack)50
M14x80S (Standard pack)50
M14x90S (Standard pack)50
M14x100S (Standard pack)50
M14x110S (Standard pack)50
M14x120S (Standard pack)50
M14x130S (Standard pack)50
M14x140S (Standard pack)50
M14x200S (Standard pack)25
M8x200S (Standard pack)50
M16x20S (Standard pack)50
M16x25S (Standard pack)50
M16x30S (Standard pack)50
M16x35S (Standard pack)50
M16x40S (Standard pack)50
M16x45S (Standard pack)50
M16x50S (Standard pack)50
M16x55S (Standard pack)50
M16x60S (Standard pack)50
M16x65S (Standard pack)25
M16x70S (Standard pack)25
M16x75S (Standard pack)50
M16x80S (Standard pack)25
M16x85S (Standard pack)25
M16x90S (Standard pack)25
M16x95S (Standard pack)25
M16x100S (Standard pack)25
M16x110S (Standard pack)25
M16x120S (Standard pack)25
M16x130S (Standard pack)25
M16x140S (Standard pack)25
M16x150S (Standard pack)25
M16x160S (Standard pack)25
M16x170S (Standard pack)25
M16x180S (Standard pack)25
M16x190S (Standard pack)25
M16x200S (Standard pack)25
M16x210S (Standard pack)25
M16x220S (Standard pack)1
M16x230S (Standard pack)1
M16x240S (Standard pack)1
M16x250S (Standard pack)1
M16x260S (Standard pack)1
M16x280S (Standard pack)1
M16x300S (Standard pack)1
M16x320S (Standard pack)1
M16x340S (Standard pack)1
M18x20S (Standard pack)50
M18x25S (Standard pack)50
M18x30S (Standard pack)50
M18x35S (Standard pack)50
M18x40S (Standard pack)50
M18x45S (Standard pack)50
M18x50S (Standard pack)50
M18x55S (Standard pack)25
M18x60S (Standard pack)25
M18x65S (Standard pack)25
M18x70S (Standard pack)25
M18x75S (Standard pack)25
M18x80S (Standard pack)25
M18x90S (Standard pack)25
M18x100S (Standard pack)25
M20x20S (Standard pack)25
M20x25S (Standard pack)25
M20x30S (Standard pack)25
M20x35S (Standard pack)25
M20x40S (Standard pack)25
M20x45S (Standard pack)25
M20x50S (Standard pack)25
M20x55S (Standard pack)25
M20x60S (Standard pack)25
M20x65S (Standard pack)25
M20x70S (Standard pack)25
M20x75S (Standard pack)25
M20x80S (Standard pack)25
M20x85S (Standard pack)25
M20x90S (Standard pack)25
M20x100S (Standard pack)25
M20x110S (Standard pack)25
M20x120S (Standard pack)25
M20x130S (Standard pack)25
M20x140S (Standard pack)25
M20x150S (Standard pack)25
M20x160S (Standard pack)10
M20x170S (Standard pack)10
M20x180S (Standard pack)1
M20x190S (Standard pack)1
M20x200S (Standard pack)1
M20x210S (Standard pack)1
M20x220S (Standard pack)1
M20x230S (Standard pack)1
M20x240S (Standard pack)1
M20x250S (Standard pack)1
M20x260S (Standard pack)1
M20x280S (Standard pack)1
M20x300S (Standard pack)1
M20x320S (Standard pack)1
M20x340S (Standard pack)1
M20x360S (Standard pack)1
M20x460S (Standard pack)1
M22x40S (Standard pack)25
M22x50S (Standard pack)25
M22x55S (Standard pack)25
M22x60S (Standard pack)25
M22x65S (Standard pack)25
M22x70S (Standard pack)25
M22x75S (Standard pack)25
M22x80S (Standard pack)25
M22x90S (Standard pack)25
M22x100S (Standard pack)10
M22x110S (Standard pack)10
M22x120S (Standard pack)10
M24x25S (Standard pack)25
M24x30S (Standard pack)25
M24x35S (Standard pack)25
M24x40S (Standard pack)25
M24x45S (Standard pack)25
M24x50S (Standard pack)25
M24x55S (Standard pack)25
M24x60S (Standard pack)25
M24x65S (Standard pack)25
M24x70S (Standard pack)25
M24x75S (Standard pack)25
M24x80S (Standard pack)25
M24x85S (Standard pack)25
M24x90S (Standard pack)10
M24x95S (Standard pack)10
M24x100S (Standard pack)10
M24x110S (Standard pack)10
M24x120S (Standard pack)10
M24x130S (Standard pack)1
M24x140S (Standard pack)1
M24x150S (Standard pack)1
M24x160S (Standard pack)1
M24x170S (Standard pack)1
M24x180S (Standard pack)1
M24x190S (Standard pack)1
M24x200S (Standard pack)1
M24x210S (Standard pack)1
M24x220S (Standard pack)1
M24x240S (Standard pack)1
M24x250S (Standard pack)1
M24x260S (Standard pack)1
M24x280S (Standard pack)1
M24x300S (Standard pack)1
M24x320S (Standard pack)1
M27x40S (Standard pack)10
M27x45S (Standard pack)10
M27x50S (Standard pack)10
M27x55S (Standard pack)10
M27x60S (Standard pack)10
M27x65S (Standard pack)10
M27x70S (Standard pack)10
M27x75S (Standard pack)10
M27x80S (Standard pack)10
M27x90S (Standard pack)1
M27x100S (Standard pack)1
M27x110S (Standard pack)1
M27x120S (Standard pack)1
M27x130S (Standard pack)1
M27x140S (Standard pack)1
M27x150S (Standard pack)1
M27x160S (Standard pack)1
M27x180S (Standard pack)1
M27x200S (Standard pack)1
M30x35S (Standard pack)1
M30x40S (Standard pack)1
M30x45S (Standard pack)1
M30x50S (Standard pack)1
M30x55S (Standard pack)1
M30x60S (Standard pack)1
M30x65S (Standard pack)1
M30x70S (Standard pack)1
M30x75S (Standard pack)1
M30x80S (Standard pack)1
M30x85S (Standard pack)1
M30x90S (Standard pack)1
M30x100S (Standard pack)1
M30x110S (Standard pack)1
M30x120S (Standard pack)1
M30x130S (Standard pack)1
M30x140S (Standard pack)1
M30x150S (Standard pack)1
M30x160S (Standard pack)1
M30x170S (Standard pack)1
M30x180S (Standard pack)1
M30x190S (Standard pack)1
M30x200S (Standard pack)1
M30x210S (Standard pack)1
M30x220S (Standard pack)1
M30x240S (Standard pack)1
M30x260S (Standard pack)1
M30x280S (Standard pack)1
M30x300S (Standard pack)1
M30x320S (Standard pack)1
M33x60S (Standard pack)1
M33x70S (Standard pack)1
M33x75S (Standard pack)1
M33x80S (Standard pack)1
M33x90S (Standard pack)1
M33x100S (Standard pack)1
M33x110S (Standard pack)1
M33x120S (Standard pack)1
M33x130S (Standard pack)1
M33x140S (Standard pack)1
M33x150S (Standard pack)1
M33x160S (Standard pack)1
M33x170S (Standard pack)1
M33x180S (Standard pack)1
M33x190S (Standard pack)1
M33x200S (Standard pack)1
M36x50S (Standard pack)1
M36x55S (Standard pack)1
M36x60S (Standard pack)1
M36x70S (Standard pack)1
M36x75S (Standard pack)1
M36x80S (Standard pack)1
M36x85S (Standard pack)1
M36x90S (Standard pack)1
M36x100S (Standard pack)1
M36x110S (Standard pack)1
M36x120S (Standard pack)1
M36x130S (Standard pack)1
M36x140S (Standard pack)1
M36x150S (Standard pack)1
M36x160S (Standard pack)1
M36x170S (Standard pack)1
M36x180S (Standard pack)1
M36x190S (Standard pack)1
M36x200S (Standard pack)1
M36x220S (Standard pack)1
M36x280S (Standard pack)1
M39x80S (Standard pack)1
M39x90S (Standard pack)1
M39x100S (Standard pack)1
M39x110S (Standard pack)1
M39x120S (Standard pack)1
M39x130S (Standard pack)1
M39x140S (Standard pack)1
M39x150S (Standard pack)1
M39x160S (Standard pack)1
M39x180S (Standard pack)1
M39x200S (Standard pack)1
M42x50S (Standard pack)1
M42x60S (Standard pack)1
M42x70S (Standard pack)1
M42x75S (Standard pack)1
M42x80S (Standard pack)1
M42x90S (Standard pack)1
M42x100S (Standard pack)1
M42x110S (Standard pack)1
M42x120S (Standard pack)1
M42x130S (Standard pack)1
M42x140S (Standard pack)1
M42x150S (Standard pack)1
M42x160S (Standard pack)1
M42x170S (Standard pack)1
M42x180S (Standard pack)1
M42x190S (Standard pack)1
M42x200S (Standard pack)1
M42x220S (Standard pack)1
M48x60S (Standard pack)1
M48x70S (Standard pack)1
M48x80S (Standard pack)1
M48x90S (Standard pack)1
M48x100S (Standard pack)1
M48x110S (Standard pack)1
M48x120S (Standard pack)1
M48x130S (Standard pack)1
M48x140S (Standard pack)1
M48x150S (Standard pack)1
M48x200S (Standard pack)1

04017.353, ISO 4017, 8.8, flZn/TL480h

Product Description

Hexagon head screws
TL = lubricant in topcoat with μ = 0.09 - 0.14, salt spray test: 480h, Cr(VI)-free

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M6x10K (Standard pack)500
M6x12K (Standard pack)500
M6x14K (Standard pack)500
M6x16K (Standard pack)500
M6x18K (Standard pack)500
M6x20K (Standard pack)500
M6x25K (Standard pack)500
M6x30K (Standard pack)500
M6x35K (Standard pack)200
M6x40K (Standard pack)200
M6x45K (Standard pack)200
M6x50K (Standard pack)200
M6x55K (Standard pack)200
M6x60K (Standard pack)200
M8x12K (Standard pack)200
M8x16K (Standard pack)200
M8x20K (Standard pack)200
M8x25K (Standard pack)200
M8x30K (Standard pack)200
M8x35K (Standard pack)200
M8x40K (Standard pack)200
M8x45K (Standard pack)200
M8x50K (Standard pack)200
M8x55K (Standard pack)200
M8x60K (Standard pack)200
M8x65K (Standard pack)200
M8x70K (Standard pack)200
M10x16K (Standard pack)200
M10x20K (Standard pack)200
M10x25K (Standard pack)200
M10x30K (Standard pack)200
M10x35K (Standard pack)100
M10x40K (Standard pack)100
M10x45K (Standard pack)100
M10x50K (Standard pack)100
M10x55K (Standard pack)100
M10x60K (Standard pack)100
M10x65K (Standard pack)100
M10x70K (Standard pack)100
M10x80K (Standard pack)100
M10x90K (Standard pack)100
M10x100K (Standard pack)100
M12x20K (Standard pack)100
M12x25K (Standard pack)100
M12x30K (Standard pack)100
M12x35K (Standard pack)100
M12x40K (Standard pack)100
M12x45K (Standard pack)100
M12x50K (Standard pack)100
M12x55K (Standard pack)100
M12x60K (Standard pack)100
M12x65K (Standard pack)50
M12x70K (Standard pack)50
M12x75K (Standard pack)50
M12x80K (Standard pack)50
M12x90K (Standard pack)50
M12x100K (Standard pack)50
M16x25K (Standard pack)50
M16x30K (Standard pack)50
M16x35K (Standard pack)50
M16x40K (Standard pack)50
M16x45K (Standard pack)50
M16x50K (Standard pack)50
M16x55K (Standard pack)50
M16x60K (Standard pack)50
M16x65K (Standard pack)25
M16x70K (Standard pack)25
M16x75K (Standard pack)25
M16x80K (Standard pack)25
M16x90K (Standard pack)25
M16x100K (Standard pack)25
M16x110K (Standard pack)25
M16x120K (Standard pack)25
M20x30K (Standard pack)25
M20x35K (Standard pack)25
M20x40K (Standard pack)25
M20x45K (Standard pack)25
M20x50K (Standard pack)25
M20x55K (Standard pack)25
M20x60K (Standard pack)25
M20x65K (Standard pack)25
M20x70K (Standard pack)25
M20x75K (Standard pack)25
M20x80K (Standard pack)25
M20x90K (Standard pack)25
M20x100K (Standard pack)25
M20x110K (Standard pack)25
M20x120K (Standard pack)25
M24x40K (Standard pack)25
M24x45K (Standard pack)25
M24x50K (Standard pack)25
M24x55K (Standard pack)25
M24x60K (Standard pack)25
M24x65K (Standard pack)25
M24x70K (Standard pack)25
M24x75K (Standard pack)25
M24x80K (Standard pack)25
M24x90K (Standard pack)10
M24x100K (Standard pack)10
M24x110K (Standard pack)10
M24x120K (Standard pack)10

Caution

Different tightening torque to zinc plated.

04017.820, ISO 4017, 8.8, Hot Dip Galvanized

Product Description

Hexagon head screws
*M 10/12/14/22 = RAZ 3230 other Ø = RAZ 403, thread tolerance 6h (6az + HDG = U)

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M6x12S (Standard pack)500
M6x16S (Standard pack)500
M6x20S (Standard pack)500
M6x25S (Standard pack)500
M6x30S (Standard pack)500
M6x35S (Standard pack)200
M6x40S (Standard pack)200
M8x10S (Standard pack)200
M8x12S (Standard pack)200
M8x16S (Standard pack)200
M8x18S (Standard pack)200
M8x20S (Standard pack)200
M8x25S (Standard pack)200
M8x30S (Standard pack)200
M8x35S (Standard pack)200
M8x40S (Standard pack)200
M8x45S (Standard pack)200
M8x50S (Standard pack)200
M8x60S (Standard pack)200
M8x70S (Standard pack)200
M8x80S (Standard pack)200
M8x90S (Standard pack)100
M8x100S (Standard pack)100
M10x12S (Standard pack)200
M10x16S (Standard pack)200
M10x18S (Standard pack)200
M10x20S (Standard pack)200
M10x25S (Standard pack)200
M10x30S (Standard pack)200
M10x35S (Standard pack)100
M10x40S (Standard pack)100
M10x45S (Standard pack)100
M10x50S (Standard pack)100
M10x55S (Standard pack)100
M10x60S (Standard pack)100
M10x70S (Standard pack)100
M10x80S (Standard pack)100
M10x90S (Standard pack)100
M10x100S (Standard pack)100
M12x16S (Standard pack)100
M12x20S (Standard pack)100
M12x25S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)100
M12x50S (Standard pack)100
M12x55S (Standard pack)100
M12x60S (Standard pack)100

04017.100, ISO 4017, 10.9

Product Description

Hexagon head screws
*M 10/12/14/22 = RAZ 3250 other Ø = RAZ 405

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M5x10S (Standard pack)500
M5x12S (Standard pack)500
M5x14S (Standard pack)500
M5x16S (Standard pack)500
M5x18S (Standard pack)500
M5x22S (Standard pack)500
M5x22S (Standard pack)500
M5x25S (Standard pack)500
M5x30S (Standard pack)500
M5x35S (Standard pack)200
M6x10S (Standard pack)500
M6x12S (Standard pack)500
M6x12K (Small pack)100
M6x16S (Standard pack)500
M6x16K (Small pack)100
M6x18S (Standard pack)500
M6x20S (Standard pack)500
M6x20K (Small pack)100
M6x22S (Standard pack)500
M6x25S (Standard pack)500
M6x25K (Small pack)100
M6x30S (Standard pack)500
M6x30K (Small pack)100
M6x35S (Standard pack)200
M6x40S (Standard pack)200
M6x45S (Standard pack)200
M6x50S (Standard pack)200
M6x55S (Standard pack)200
M6x60S (Standard pack)200
M6x70S (Standard pack)200
M6x80S (Standard pack)200
M8x12S (Standard pack)200
M8x16S (Standard pack)200
M8x18S (Standard pack)200
M8x20S (Standard pack)200
M8x22S (Standard pack)200
M8x25S (Standard pack)200
M8x30S (Standard pack)200
M8x35S (Standard pack)200
M8x40S (Standard pack)200
M8x45S (Standard pack)200
M8x50S (Standard pack)200
M8x55S (Standard pack)200
M8x60S (Standard pack)200
M8x65S (Standard pack)200
M8x70S (Standard pack)200
M8x75S (Standard pack)200
M8x80S (Standard pack)200
M8x90S (Standard pack)100
M8x100S (Standard pack)100
M8x110S (Standard pack)100
M8x120S (Standard pack)100
M8x130S (Standard pack)100
M8x140S (Standard pack)100
M8x150S (Standard pack)100
M8x180S (Standard pack)100
M10x12S (Standard pack)200
M10x16S (Standard pack)200
M10x18S (Standard pack)200
M10x20S (Standard pack)200
M10x22S (Standard pack)200
M10x25S (Standard pack)200
M10x30S (Standard pack)200
M10x35S (Standard pack)100
M10x40S (Standard pack)100
M10x45S (Standard pack)100
M10x50S (Standard pack)100
M10x55S (Standard pack)100
M10x60S (Standard pack)100
M10x65S (Standard pack)100
M10x70S (Standard pack)100
M10x75S (Standard pack)100
M10x80S (Standard pack)100
M10x90S (Standard pack)100
M10x100S (Standard pack)100
M10x110S (Standard pack)50
M10x120S (Standard pack)50
M10x130S (Standard pack)50
M10x140S (Standard pack)50
M10x150S (Standard pack)50
M10x200S (Standard pack)50
M12x16S (Standard pack)100
M12x20S (Standard pack)100
M12x25S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)100
M12x50S (Standard pack)100
M12x55S (Standard pack)100
M12x60S (Standard pack)100
M12x65S (Standard pack)50
M12x70S (Standard pack)50
M12x75S (Standard pack)50
M12x80S (Standard pack)50
M12x90S (Standard pack)50
M12x100S (Standard pack)50
M12x110S (Standard pack)50
M12x120S (Standard pack)50
M12x130S (Standard pack)50
M12x140S (Standard pack)50
M12x150S (Standard pack)50
M12x160S (Standard pack)25
M12x170S (Standard pack)25
M12x180S (Standard pack)25
M12x200S (Standard pack)25
M14x25S (Standard pack)100
M14x30S (Standard pack)100
M14x35S (Standard pack)100
M14x40S (Standard pack)100
M14x45S (Standard pack)50
M14x50S (Standard pack)50
M14x55S (Standard pack)50
M14x60S (Standard pack)50
M14x65S (Standard pack)50
M14x70S (Standard pack)50
M14x75S (Standard pack)50
M14x80S (Standard pack)50
M14x90S (Standard pack)50
M14x100S (Standard pack)50
M14x110S (Standard pack)50
M14x120S (Standard pack)50
M14x160S (Standard pack)25
M14x200S (Standard pack)25
M16x20S (Standard pack)50
M16x25S (Standard pack)50
M16x30S (Standard pack)50
M16x35S (Standard pack)50
M16x40S (Standard pack)50
M16x45S (Standard pack)50
M16x50S (Standard pack)50
M16x55S (Standard pack)50
M16x60S (Standard pack)50
M16x65S (Standard pack)25
M16x70S (Standard pack)25
M16x75S (Standard pack)25
M16x80S (Standard pack)25
M16x90S (Standard pack)25
M16x100S (Standard pack)25
M16x110S (Standard pack)25
M16x120S (Standard pack)25
M16x130S (Standard pack)25
M16x140S (Standard pack)25
M16x150S (Standard pack)25
M16x160S (Standard pack)25
M16x170S (Standard pack)25
M16x180S (Standard pack)25
M16x190S (Standard pack)25
M16x200S (Standard pack)25
M16x220S (Standard pack)1
M16x240S (Standard pack)1
M16x260S (Standard pack)1
M16x280S (Standard pack)1
M16x300S (Standard pack)1
M18x30S (Standard pack)50
M18x35S (Standard pack)50
M18x40S (Standard pack)50
M18x45S (Standard pack)50
M18x50S (Standard pack)50
M18x55S (Standard pack)25
M18x60S (Standard pack)25
M18x65S (Standard pack)25
M18x70S (Standard pack)25
M18x75S (Standard pack)25
M18x80S (Standard pack)25
M18x90S (Standard pack)25
M18x100S (Standard pack)25
M18x120S (Standard pack)25
M18x130S (Standard pack)25
M18x160S (Standard pack)25
M18x200S (Standard pack)25
M20x30S (Standard pack)25
M20x35S (Standard pack)25
M20x40S (Standard pack)25
M20x45S (Standard pack)25
M20x50S (Standard pack)25
M20x55S (Standard pack)25
M20x60S (Standard pack)25
M20x65S (Standard pack)25
M20x70S (Standard pack)25
M20x75S (Standard pack)25
M20x80S (Standard pack)25
M20x90S (Standard pack)25
M20x100S (Standard pack)25
M20x110S (Standard pack)25
M20x120S (Standard pack)25
M20x130S (Standard pack)25
M20x140S (Standard pack)25
M20x150S (Standard pack)25
M20x160S (Standard pack)25
M20x170S (Standard pack)25
M20x180S (Standard pack)25
M20x190S (Standard pack)25
M20x200S (Standard pack)1
M20x210S (Standard pack)1
M20x220S (Standard pack)1
M20x240S (Standard pack)1
M20x260S (Standard pack)1
M20x280S (Standard pack)1
M20x300S (Standard pack)1
M22x50S (Standard pack)25
M22x55S (Standard pack)25
M22x60S (Standard pack)25
M22x65S (Standard pack)25
M22x70S (Standard pack)25
M22x75S (Standard pack)25
M22x80S (Standard pack)25
M22x90S (Standard pack)25
M22x100S (Standard pack)10
M22x110S (Standard pack)10
M22x120S (Standard pack)10
M22x130S (Standard pack)10
M22x140S (Standard pack)10
M22x150S (Standard pack)10
M22x200S (Standard pack)10
M24x30S (Standard pack)25
M24x35S (Standard pack)25
M24x40S (Standard pack)25
M24x45S (Standard pack)25
M24x50S (Standard pack)25
M24x55S (Standard pack)25
M24x60S (Standard pack)25
M24x65S (Standard pack)25
M24x70S (Standard pack)25
M24x75S (Standard pack)25
M24x80S (Standard pack)25
M24x90S (Standard pack)10
M24x100S (Standard pack)10
M24x110S (Standard pack)10
M24x120S (Standard pack)10
M24x130S (Standard pack)1
M24x140S (Standard pack)1
M24x150S (Standard pack)1
M24x160S (Standard pack)1
M24x170S (Standard pack)1
M24x180S (Standard pack)1
M24x190S (Standard pack)1
M24x200S (Standard pack)1
M24x210S (Standard pack)1
M24x220S (Standard pack)1
M24x240S (Standard pack)1
M24x260S (Standard pack)1
M24x280S (Standard pack)1
M24x300S (Standard pack)1
M27x50S (Standard pack)10
M27x55S (Standard pack)10
M27x60S (Standard pack)10
M27x65S (Standard pack)10
M27x70S (Standard pack)10
M27x75S (Standard pack)10
M27x80S (Standard pack)10
M27x90S (Standard pack)10
M27x100S (Standard pack)10
M27x110S (Standard pack)10
M27x120S (Standard pack)10
M27x130S (Standard pack)1
M27x140S (Standard pack)1
M27x150S (Standard pack)1
M27x160S (Standard pack)1
M27x180S (Standard pack)1
M27x200S (Standard pack)1
M30x40S (Standard pack)1
M30x50S (Standard pack)1
M30x55S (Standard pack)1
M30x60S (Standard pack)1
M30x65S (Standard pack)1
M30x70S (Standard pack)1
M30x75S (Standard pack)1
M30x80S (Standard pack)1
M30x90S (Standard pack)1
M30x100S (Standard pack)1
M30x110S (Standard pack)1
M30x120S (Standard pack)1
M30x130S (Standard pack)1
M30x140S (Standard pack)1
M30x150S (Standard pack)1
M30x160S (Standard pack)1
M30x170S (Standard pack)1
M30x180S (Standard pack)1
M30x190S (Standard pack)1
M30x200S (Standard pack)1
M33x100S (Standard pack)1
M33x160S (Standard pack)1
M33x200S (Standard pack)1
M36x40S (Standard pack)1
M36x50S (Standard pack)1
M36x55S (Standard pack)1
M36x60S (Standard pack)1
M36x65S (Standard pack)1
M36x70S (Standard pack)1
M36x75S (Standard pack)1
M36x80S (Standard pack)1
M36x90S (Standard pack)1
M36x100S (Standard pack)1
M36x110S (Standard pack)1
M36x120S (Standard pack)1
M36x130S (Standard pack)1
M36x140S (Standard pack)1
M36x150S (Standard pack)1
M36x160S (Standard pack)1
M36x170S (Standard pack)1
M36x180S (Standard pack)1
M36x190S (Standard pack)1
M36x200S (Standard pack)1
M42x100S (Standard pack)1
M42x110S (Standard pack)1
M42x130S (Standard pack)1
M42x200S (Standard pack)1

04017.110, ISO 4017, 10.9, Zinc Plated

Product Description

Hexagon head screws
*M 10/12/14/22 = RAZ 3250 other Ø = RAZ 405, baked

Drawing

 

Dimensions

DimensionsPacking UnitPieces
      
M6x10S (Standard pack)500
M6x12S (Standard pack)500
M6x16S (Standard pack)500
M6x20S (Standard pack)500
M6x22S (Standard pack)500
M6x25S (Standard pack)500
M6x30S (Standard pack)500
M6x35S (Standard pack)500
M6x40S (Standard pack)500
M6x45S (Standard pack)200
M6x50S (Standard pack)200
M6x55S (Standard pack)200
M6x60S (Standard pack)200
M8x12S (Standard pack)200
M8x16S (Standard pack)200
M8x18S (Standard pack)200
M8x20S (Standard pack)200
M8x22S (Standard pack)200
M8x25S (Standard pack)200
M8x30S (Standard pack)200
M8x35S (Standard pack)200
M8x40S (Standard pack)200
M8x45S (Standard pack)200
M8x50S (Standard pack)200
M8x55S (Standard pack)200
M8x60S (Standard pack)200
M8x70S (Standard pack)200
M8x75S (Standard pack)200
M8x80S (Standard pack)200
M8x100S (Standard pack)100
M10x12S (Standard pack)200
M10x16S (Standard pack)200
M10x18S (Standard pack)200
M10x20S (Standard pack)200
M10x25S (Standard pack)200
M10x30S (Standard pack)200
M10x35S (Standard pack)100
M10x40S (Standard pack)100
M10x45S (Standard pack)200
M10x50S (Standard pack)100
M10x55S (Standard pack)100
M10x60S (Standard pack)100
M10x70S (Standard pack)100
M10x75S (Standard pack)100
M10x80S (Standard pack)100
M10x90S (Standard pack)100
M10x100S (Standard pack)100
M10x110S (Standard pack)50
M12x20S (Standard pack)100
M12x25S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)100
M12x50S (Standard pack)100
M12x55S (Standard pack)100
M12x60S (Standard pack)100
M12x65S (Standard pack)50
M12x70S (Standard pack)50
M12x75S (Standard pack)50
M12x80S (Standard pack)50
M12x90S (Standard pack)50
M12x100S (Standard pack)50
M12x110S (Standard pack)100
M12x120S (Standard pack)100
M12x130S (Standard pack)50
M12x140S (Standard pack)50
M12x150S (Standard pack)50
M12x160S (Standard pack)25
M12x180S (Standard pack)25
M12x200S (Standard pack)25
M14x30S (Standard pack)100
M14x35S (Standard pack)100
M14x40S (Standard pack)100
M14x45S (Standard pack)50
M14x50S (Standard pack)50
M14x60S (Standard pack)50
M14x65S (Standard pack)50
M14x70S (Standard pack)50
M14x80S (Standard pack)50
M14x90S (Standard pack)50
M16x20S (Standard pack)50
M16x25S (Standard pack)50
M16x30S (Standard pack)50
M16x35S (Standard pack)50
M16x40S (Standard pack)50
M16x45S (Standard pack)50
M16x50S (Standard pack)50
M16x55S (Standard pack)50
M16x60S (Standard pack)50
M16x65S (Standard pack)25
M16x70S (Standard pack)25
M16x75S (Standard pack)25
M16x80S (Standard pack)25
M16x90S (Standard pack)25
M16x100S (Standard pack)25
M16x110S (Standard pack)25
M16x120S (Standard pack)25
M16x140S (Standard pack)25
M16x150S (Standard pack)25
M16x160S (Standard pack)25
M16x170S (Standard pack)25
M16x180S (Standard pack)25
M16x190S (Standard pack)25
M16x200S (Standard pack)25
M16x220S (Standard pack)1
M16x240S (Standard pack)1
M16x260S (Standard pack)1
M16x280S (Standard pack)1
M16x300S (Standard pack)1
M18x40S (Standard pack)50
M18x45S (Standard pack)50
M18x50S (Standard pack)50
M18x55S (Standard pack)25
M18x60S (Standard pack)25
M18x70S (Standard pack)25
M20x30S (Standard pack)25
M20x35S (Standard pack)25
M20x40S (Standard pack)25
M20x45S (Standard pack)25
M20x50S (Standard pack)25
M20x55S (Standard pack)25
M20x60S (Standard pack)25
M20x65S (Standard pack)25
M20x70S (Standard pack)25
M20x75S (Standard pack)25
M20x80S (Standard pack)25
M20x90S (Standard pack)25
M20x100S (Standard pack)25
M20x110S (Standard pack)25
M20x120S (Standard pack)25
M20x130S (Standard pack)25
M20x140S (Standard pack)25
M20x150S (Standard pack)25
M20x160S (Standard pack)25
M20x170S (Standard pack)25
M20x180S (Standard pack)25
M20x190S (Standard pack)25
M20x200S (Standard pack)25
M20x210S (Standard pack)1
M20x220S (Standard pack)1
M20x240S (Standard pack)1
M20x260S (Standard pack)1

Caution

Note information about hydrogen embrittlement.

04017.354, ISO 4017, 10.9, flZn/TL480h

Product Description

Hexagon head screws
TL = lubricant in topcoat with μ = 0.09 - 0.14, salt spray test: 480h, Cr(VI)-free

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M6x10S (Standard pack)500
M6x12S (Standard pack)500
M6x16S (Standard pack)500
M6x20S (Standard pack)500
M6x22S (Standard pack)500
M6x25S (Standard pack)500
M6x30S (Standard pack)500
M6x35S (Standard pack)200
M6x40S (Standard pack)200
M6x45S (Standard pack)200
M6x50S (Standard pack)200
M6x55S (Standard pack)200
M6x60S (Standard pack)200
M8x12S (Standard pack)200
M8x16S (Standard pack)200
M8x20S (Standard pack)200
M8x25S (Standard pack)200
M8x30S (Standard pack)200
M8x35S (Standard pack)200
M8x40S (Standard pack)200
M8x45S (Standard pack)200
M8x50S (Standard pack)200
M8x55S (Standard pack)200
M8x60S (Standard pack)200
M8x70S (Standard pack)200
M10x16S (Standard pack)200
M10x20S (Standard pack)200
M10x25S (Standard pack)200
M10x30S (Standard pack)200
M10x35S (Standard pack)100
M10x40S (Standard pack)100
M10x45S (Standard pack)100
M10x50S (Standard pack)100
M10x55S (Standard pack)100
M10x60S (Standard pack)100
M10x70S (Standard pack)100
M10x80S (Standard pack)100
M10x90S (Standard pack)100
M10x100S (Standard pack)100
M12x20S (Standard pack)100
M12x25S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)100
M12x50S (Standard pack)100
M12x55S (Standard pack)100
M12x60S (Standard pack)100
M12x65S (Standard pack)50
M12x70S (Standard pack)50
M12x80S (Standard pack)50
M12x90S (Standard pack)50
M12x100S (Standard pack)50
M16x25S (Standard pack)50
M16x30S (Standard pack)50
M16x35S (Standard pack)50
M16x40S (Standard pack)50
M16x45S (Standard pack)50
M16x50S (Standard pack)50
M16x55S (Standard pack)50
M16x60S (Standard pack)50
M16x65S (Standard pack)25
M16x70S (Standard pack)25
M16x75S (Standard pack)25
M16x80S (Standard pack)25
M16x90S (Standard pack)25
M16x100S (Standard pack)25
M16x110S (Standard pack)25
M16x120S (Standard pack)25
M20x30S (Standard pack)25
M20x35S (Standard pack)25
M20x40S (Standard pack)25
M20x45S (Standard pack)25
M20x50S (Standard pack)25
M20x55S (Standard pack)25
M20x60S (Standard pack)25
M20x65S (Standard pack)25
M20x70S (Standard pack)25
M20x75S (Standard pack)25
M20x80S (Standard pack)25
M20x90S (Standard pack)25
M20x100S (Standard pack)25
M20x110S (Standard pack)25
M20x120S (Standard pack)25
M24x40S (Standard pack)25
M24x45S (Standard pack)25
M24x50S (Standard pack)25
M24x55S (Standard pack)25
M24x60S (Standard pack)25
M24x65S (Standard pack)25
M24x70S (Standard pack)25
M24x75S (Standard pack)25
M24x80S (Standard pack)25
M24x90S (Standard pack)10
M24x100S (Standard pack)10
M24x110S (Standard pack)10
M24x120S (Standard pack)10
M24x160S (Standard pack)1

Caution

Different tightening torque to zinc plated.

04017.200, ISO 4017, 12.9

Product Description

Hexagon head screws
*M 10/12/14/22 = RAZ 3260 other Ø = RAZ 406

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M6x12S (Standard pack)500
M6x16S (Standard pack)500
M6x20S (Standard pack)500
M6x25S (Standard pack)500
M6x30S (Standard pack)500
M8x16S (Standard pack)200
M8x20S (Standard pack)200
M8x25S (Standard pack)200
M8x30S (Standard pack)200
M8x35S (Standard pack)200
M8x40S (Standard pack)200
M8x45S (Standard pack)200
M8x50S (Standard pack)200
M8x60S (Standard pack)200
M10x20S (Standard pack)200
M10x25S (Standard pack)200
M10x30S (Standard pack)200
M10x35S (Standard pack)100
M10x40S (Standard pack)100
M10x45S (Standard pack)100
M10x50S (Standard pack)100
M10x60S (Standard pack)100
M12x25S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)100
M12x50S (Standard pack)100
M12x60S (Standard pack)100
M14x35S (Standard pack)100
M14x40S (Standard pack)100
M14x50S (Standard pack)50
M16x30S (Standard pack)50
M16x35S (Standard pack)50
M16x40S (Standard pack)50
M16x45S (Standard pack)50
M16x50S (Standard pack)50
M16x60S (Standard pack)50
M16x70S (Standard pack)25
M16x80S (Standard pack)25
M16x90S (Standard pack)25
M16x100S (Standard pack)25
M20x40S (Standard pack)25
M20x45S (Standard pack)25
M20x50S (Standard pack)25
M20x55S (Standard pack)25
M20x60S (Standard pack)25
M20x70S (Standard pack)25
M20x80S (Standard pack)25
M20x90S (Standard pack)25
M20x100S (Standard pack)25
M24x60S (Standard pack)25
M24x70S (Standard pack)25
M24x80S (Standard pack)25
M24x90S (Standard pack)10
M24x100S (Standard pack)10

04017.948, ISO 4017, A 4 - 80

Product Description

Hexagon head screws
high strength (strongly cold worked)

Drawing

Dimensions

DimensionsPacking UnitPieces
      
M5x10S (Standard pack)500
M5x16S (Standard pack)500
M5x20S (Standard pack)500
M5x25S (Standard pack)200
M5x30S (Standard pack)200
M5x35S (Standard pack)200
M5x40S (Standard pack)200
M5x50S (Standard pack)200
M5x60S (Standard pack)200
M5x70S (Standard pack)100
M6x10S (Standard pack)100
M6x12S (Standard pack)100
M6x16S (Standard pack)100
M6x20S (Standard pack)100
M6x25S (Standard pack)100
M6x30S (Standard pack)100
M6x35S (Standard pack)100
M6x40S (Standard pack)100
M6x45S (Standard pack)100
M6x50S (Standard pack)100
M6x55S (Standard pack)100
M6x60S (Standard pack)100
M6x70S (Standard pack)50
M6x80S (Standard pack)50
M6x90S (Standard pack)50
M6x100S (Standard pack)50
M6x110S (Standard pack)50
M6x120S (Standard pack)50
M8x10S (Standard pack)100
M8x12S (Standard pack)100
M8x16S (Standard pack)100
M8x20S (Standard pack)100
M8x25S (Standard pack)100
M8x30S (Standard pack)100
M8x35S (Standard pack)100
M8x40S (Standard pack)100
M8x45S (Standard pack)100
M8x50S (Standard pack)100
M8x55S (Standard pack)100
M8x60S (Standard pack)100
M8x65S (Standard pack)100
M8x70S (Standard pack)100
M8x80S (Standard pack)100
M8x90S (Standard pack)50
M8x100S (Standard pack)50
M8x110S (Standard pack)1
M8x120S (Standard pack)1
M8x130S (Standard pack)1
M8x140S (Standard pack)1
M8x150S (Standard pack)1
M8x160S (Standard pack)1
M10x16S (Standard pack)100
M10x20S (Standard pack)100
M10x25S (Standard pack)100
M10x30S (Standard pack)100
M10x35S (Standard pack)100
M10x40S (Standard pack)100
M10x45S (Standard pack)100
M10x50S (Standard pack)100
M10x55S (Standard pack)100
M10x60S (Standard pack)100
M10x65S (Standard pack)100
M10x70S (Standard pack)100
M10x75S (Standard pack)50
M10x80S (Standard pack)50
M10x90S (Standard pack)50
M10x100S (Standard pack)50
M10x110S (Standard pack)50
M10x120S (Standard pack)50
M10x130S (Standard pack)1
M10x140S (Standard pack)1
M10x150S (Standard pack)1
M10x160S (Standard pack)1
M10x170S (Standard pack)1
M10x180S (Standard pack)1
M10x190S (Standard pack)1
M10x200S (Standard pack)1
M12x20S (Standard pack)100
M12x25S (Standard pack)100
M12x30S (Standard pack)100
M12x35S (Standard pack)100
M12x40S (Standard pack)100
M12x45S (Standard pack)50
M12x50S (Standard pack)50
M12x55S (Standard pack)50
M12x60S (Standard pack)50
M12x65S (Standard pack)50
M12x70S (Standard pack)50
M12x75S (Standard pack)50
M12x80S (Standard pack)50
M12x90S (Standard pack)50
M12x100S (Standard pack)1
M12x110S (Standard pack)1
M12x120S (Standard pack)1
M12x130S (Standard pack)1
M12x140S (Standard pack)1
M12x150S (Standard pack)1
M12x160S (Standard pack)1
M12x170S (Standard pack)1
M12x180S (Standard pack)1
M12x190S (Standard pack)1
M12x200S (Standard pack)1
M14x25S (Standard pack)50
M14x30S (Standard pack)50
M14x35S (Standard pack)50
M14x40S (Standard pack)50
M14x45S (Standard pack)50
M14x50S (Standard pack)50
M14x55S (Standard pack)50
M14x60S (Standard pack)50
M14x65S (Standard pack)50
M14x70S (Standard pack)1
M14x80S (Standard pack)1
M14x90S (Standard pack)1
M16x25S (Standard pack)50
M16x30S (Standard pack)50
M16x35S (Standard pack)50
M16x40S (Standard pack)50
M16x45S (Standard pack)50
M16x50S (Standard pack)25
M16x55S (Standard pack)25
M16x60S (Standard pack)25
M16x65S (Standard pack)25
M16x70S (Standard pack)25
M16x75S (Standard pack)25
M16x80S (Standard pack)25
M16x90S (Standard pack)25
M16x100S (Standard pack)25
M16x110S (Standard pack)25
M16x120S (Standard pack)1
M16x130S (Standard pack)1
M16x140S (Standard pack)1
M16x150S (Standard pack)1
M16x160S (Standard pack)1
M16x170S (Standard pack)1
M16x180S (Standard pack)1
M16x190S (Standard pack)1
M16x200S (Standard pack)1
M20x30S (Standard pack)25
M20x35S (Standard pack)25
M20x40S (Standard pack)25
M20x45S (Standard pack)25
M20x50S (Standard pack)25
M20x55S (Standard pack)25
M20x60S (Standard pack)25
M20x65S (Standard pack)25
M20x70S (Standard pack)25
M20x75S (Standard pack)25
M20x80S (Standard pack)25
M20x90S (Standard pack)1
M20x100S (Standard pack)1
M20x110S (Standard pack)1
M20x120S (Standard pack)1
M20x130S (Standard pack)1
M20x140S (Standard pack)1
M20x150S (Standard pack)1
M20x160S (Standard pack)1
M20x170S (Standard pack)1
M20x180S (Standard pack)1
M20x190S (Standard pack)1
M20x200S (Standard pack)1
M24x50S (Standard pack)10
M24x55S (Standard pack)10
M24x60S (Standard pack)10
M24x70S (Standard pack)10
M24x80S (Standard pack)10
M24x90S (Standard pack)10
M24x100S (Standard pack)10
M24x110S (Standard pack)10
M24x120S (Standard pack)10
M24x130S (Standard pack)1
M24x140S (Standard pack)1
M24x150S (Standard pack)1
M24x160S (Standard pack)1
M24x170S (Standard pack)1
M24x180S (Standard pack)1
M24x190S (Standard pack)1
M24x200S (Standard pack)1
Part Number
040171000050010
040171000050012
040171000050014
040171000050016
040171000050018
040171000050020
040171000050022
040171000050025
040171000050030
040171000050035
040171000060010
040171000060012
040171000060016
040171000060018
040171000060020
040171000060022
040171000060025
040171000060030
040171000060035
040171000060040
040171000060045
040171000060050
040171000060055
040171000060060
040171000060070
040171000060080
040171000080012
040171000080016
040171000080018
040171000080020
040171000080022
040171000080025
040171000080030
040171000080035
040171000080040
040171000080045
040171000080050
040171000080055
040171000080060
040171000080065
040171000080070
040171000080075
040171000080080
040171000080090
040171000080100
040171000080110
040171000080120
040171000080130
040171000080140
040171000080150
040171000080180
040171000100012
040171000100016
040171000100018
040171000100020
040171000100022
040171000100025
040171000100030
040171000100035
040171000100040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDetailed Shape Screw Nominal (M) Length L (mm) Material Surface Treatment Additional Shape Strength Class (Steel) Strength Class (Stainless Steel) Sales Unit Screw Type Material type

0.09 €

500 Available 3 Days 10Standard510SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard512SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard514SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard516SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard518SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard520SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard522SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard525SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.12 €

500 Available 3 Days 10Standard530SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.12 €

200 Available 3 Days 10Standard535SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard610SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.06 €

500 Available 3 Days 10Standard612SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.06 €

500 Available 3 Days 10Standard616SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard618SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard620SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard622SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard625SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.09 €

500 Available 3 Days 10Standard630SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.12 €

200 Available 3 Days 10Standard635SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.12 €

200 Available 3 Days 10Standard640SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.15 €

200 Available 3 Days 10Standard645SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.12 €

200 Available 3 Days 10Standard650SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.18 €

200 Available 3 Days 10Standard655SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.21 €

200 Available 3 Days 10Standard660SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.18 €

200 Available 3 Days 10Standard670SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.27 €

200 Available 3 Days 10Standard680SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.15 €

200 Available 3 Days 10Standard812SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.18 €

200 Available 3 Days 10Standard816SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.15 €

200 Available 3 Days 10Standard818SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.18 €

200 Available 3 Days 10Standard820SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.18 €

200 Available 3 Days 10Standard822SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.18 €

200 Available 3 Days 10Standard825SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.27 €

200 Available 3 Days 10Standard830SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.24 €

200 Available 3 Days 10Standard835SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.18 €

200 Available 3 Days 10Standard840SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.21 €

200 Available 3 Days 10Standard845SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.24 €

200 Available 3 Days 10Standard850SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.33 €

200 Available 3 Days 10Standard855SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.36 €

200 Available 3 Days 10Standard860SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.36 €

200 Available 3 Days 10Standard865SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.39 €

200 Available 3 Days 10Standard870SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.42 €

200 Available 3 Days 10Standard875SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.39 €

200 Available 3 Days 10Standard880SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.57 €

100 Available 3 Days 10Standard890SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.60 €

100 Available 3 Days 10Standard8100SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.51 €

100 Available 3 Days 10Standard8110SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.84 €

100 Available 3 Days 10Standard8120SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

1.08 €

100 Available 3 Days 10Standard8130SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

1.17 €

100 Available 3 Days 10Standard8140SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

1.20 €

100 Available 3 Days 10Standard8150SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

1.44 €

100 Available 3 Days 10Standard8180SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.60 €

200 Available 3 Days 10Standard1012SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.42 €

200 Available 3 Days 10Standard1016SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.42 €

200 Available 3 Days 10Standard1018SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.36 €

200 Available 3 Days 10Standard1020SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.39 €

200 Available 3 Days 10Standard1022SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.45 €

200 Available 3 Days 10Standard1025SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.39 €

200 Available 3 Days 10Standard1030SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.45 €

100 Available 3 Days 10Standard1035SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

0.48 €

100 Available 3 Days 10Standard1040SteelNot ProvidedStandard10.9-Box, Pkg.Fully Threaded-

Loading...

Basic information

Mounting Hole Shape Hexagon Technical Standard ISO

Tech Support