ISO 4017 Hexagon head screws

ISO 4017 Hexagon head screws
  • Promotional pricing
  • Volume Discount
Adjusting screws; BUMAX109; Hexagon head screws; ISO-Screws; compare DIN 933

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
040179420060016
040179420060020
040179420060025
040179420060030
040179420080020
040179420080025
040179420080030
040179420080035
040179420080040
040179420080045
040179420080050
040179420080055
040179420080060
040179420100030
040179420100040
040179420120030
040179420120040
040179420160040
040179420160050
040179420160060
040179420200040
040179420200050
040179420200060
040179420200070
040179420200080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

2.08 €

100 Available 3 Days 10616

2.20 €

100 Available 3 Days 10620

2.54 €

100 Available 3 Days 10625

2.54 €

100 Available 3 Days 10630

3.16 €

50 Available 3 Days 10820

3.34 €

50 Available 3 Days 10825

3.70 €

50 Available 3 Days 10830

4.00 €

2.12 €

1 Available Same day

Stock

10835

5.58 €

50 Available 3 Days 10840

5.74 €

50 Available 3 Days 10845

6.16 €

50 Available 3 Days 10850

7.08 €

3.75 €

1 Available Same day

Stock

10855

7.74 €

50 Available 3 Days 10860

7.92 €

50 Available 3 Days 101030

8.66 €

50 Available 3 Days 101040

10.16 €

25 Available 3 Days 101230

11.58 €

25 Available 3 Days 101240

21.24 €

25 Available 3 Days 101640

23.74 €

25 Available 3 Days 101650

26.24 €

25 Available 3 Days 101660

39.16 €

10 Available 3 Days 102040

51.64 €

10 Available 3 Days 102050

56.64 €

10 Available 3 Days 102060

61.64 €

10 Available 3 Days 102070

69.98 €

10 Available 3 Days 102080

Loading...

  1. 1

Basic information

Material Stainless Steel Mounting Hole Shape Hexagon Technical Standard ISO
Material type A 4 BUMAX109

Tech Support