ISO 4032 Hexagon nuts

ISO 4032 Hexagon nuts
  • Volume Discount
ADW2; Hexagon nuts; ISO-Nuts; Nuts; compare DIN 934

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
040329260100000
040329260120000
040329260140000
040329260160000
040329260200000
040329260240000
040329260270000
040329260300000
040329260330000
040329470080000
040329470100000
040329470120000
040329470140000
040329470160000
040329470200000
040329470240000
040329470270000
040329470300000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Material (Details)

0.42 €

100 Available 3 Days 1010A2 / 1.4301/03

0.57 €

100 Available 3 Days 1012A2 / 1.4301/03

0.93 €

25 Available 3 Days 1014A2 / 1.4301/03

1.14 €

50 Available 3 Days 1016A2 / 1.4301/03

2.40 €

25 Available 3 Days 1020A2 / 1.4301/03

2.78 €

25 Available 3 Days 1024A2 / 1.4301/03

4.70 €

10 Available 3 Days 1027A2 / 1.4301/03

9.14 €

10 Available 3 Days 1030A2 / 1.4301/03

16.20 €

10 Available 3 Days 1033A2 / 1.4301/03

0.21 €

500 Available 3 Days 108A4 / 1.4401

0.39 €

100 Available 3 Days 1010A4 / 1.4401

0.57 €

100 Available 3 Days 1012A4 / 1.4401

1.14 €

25 Available 3 Days 1014A4 / 1.4401

1.32 €

50 Available 3 Days 1016A4 / 1.4401

2.34 €

25 Available 3 Days 1020A4 / 1.4401

3.50 €

25 Available 3 Days 1024A4 / 1.4401

5.90 €

10 Available 3 Days 1027A4 / 1.4401

9.94 €

10 Available 3 Days 1030A4 / 1.4401

Loading...

  1. 1

Basic information

Material Stainless Steel Thread Type Metric Coarse Surface Treatment (Details) Not Provided

Tech Support