ISO 4766 Slotted grub screws

ISO 4766 Slotted grub screws
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Specifications]
・Materials: Steel, stainless steel, brass, Plastic PA
・Surface treatment: Zinc plated (04766.010)
・Property class: 14H, A1, A4
・Technical Standard: ISO

[Features]
・Slotted grub screws with flat point, ISO 4766

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
047660000030003
047660000030004
047660000030005
047660000030006
047660000030008
047660000030010
047660000030012
047660000040004
047660000040005
047660000040006
047660000040008
047660000040010
047660000040012
047660000040016
047660000050005
047660000050006
047660000050008
047660000050010
047660000050012
047660000050016
047660000060006
047660000060008
047660000060010
047660000060012
047660000060016
047660000060020
047660000060025
047660000080012
047660000080016
047660000080020
047660000080025
047660000120020
047660000120025
047660000120030
047660000120035
047660000120040
047660000120060
047660009016002
047660009016003
047660009020003
047660009020004
047660009020005
047660009020006
047660009020008
047660009025003
047660009025004
047660009025005
047660009025006
047660009025008
047660009025010
047660009025016
047660009030003
047660009030004
047660009030005
047660009030006
047660009030008
047660009030010
047660009030012
047660009030016
047660009030020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L
(mm)
Material Surface Treatment Plastic Material Material (Details)

0.06 €

1000 Available 3 Days 1033SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 1034SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 1035SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 1036SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 1038SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 10310SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 10312SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 1044SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 1045SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 1046SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 1048SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 10410SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 10412SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 10416SteelNot Provided-14 H

0.03 €

1000 Available 3 Days 1055SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 1056SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 1058SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 10510SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 10512SteelNot Provided-14 H

0.09 €

1000 Available 3 Days 10516SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 1066SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 1068SteelNot Provided-14 H

0.06 €

1000 Available 3 Days 10610SteelNot Provided-14 H

0.09 €

1000 Available 3 Days 10612SteelNot Provided-14 H

0.09 €

1000 Available 3 Days 10616SteelNot Provided-14 H

0.09 €

1000 Available 3 Days 10620SteelNot Provided-14 H

0.09 €

1000 Available 3 Days 10625SteelNot Provided-14 H

0.12 €

1000 Available 3 Days 10812SteelNot Provided-14 H

0.15 €

1000 Available 3 Days 10816SteelNot Provided-14 H

0.15 €

1000 Available 3 Days 10820SteelNot Provided-14 H

0.15 €

1000 Available 3 Days 10825SteelNot Provided-14 H

0.51 €

100 Available 3 Days 101220SteelNot Provided-14 H

0.54 €

100 Available 3 Days 101225SteelNot Provided-14 H

0.57 €

100 Available 3 Days 101230SteelNot Provided-14 H

0.72 €

100 Available 3 Days 101235SteelNot Provided-14 H

0.75 €

100 Available 3 Days 101240SteelNot Provided-14 H

1.17 €

50 Available 3 Days 101260SteelNot Provided-14 H

0.15 €

100 Available 3 Days 101.62SteelNot Provided-14 H

0.12 €

100 Available 3 Days 101.63SteelNot Provided-14 H

0.06 €

200 Available 3 Days 1023SteelNot Provided-14 H

0.09 €

200 Available 3 Days 1024SteelNot Provided-14 H

0.09 €

200 Available 3 Days 1025SteelNot Provided-14 H

0.09 €

200 Available 3 Days 1026SteelNot Provided-14 H

0.18 €

0.13 €

1 Available Same day

Stock

1028SteelNot Provided-14 H

0.09 €

200 Available 3 Days 102.53SteelNot Provided-14 H

0.09 €

200 Available 3 Days 102.54SteelNot Provided-14 H

0.12 €

200 Available 3 Days 102.55SteelNot Provided-14 H

0.09 €

200 Available 3 Days 102.56SteelNot Provided-14 H

0.09 €

200 Available 3 Days 102.58SteelNot Provided-14 H

0.15 €

200 Available 3 Days 102.510SteelNot Provided-14 H

0.18 €

200 Available 3 Days 102.516SteelNot Provided-14 H

0.09 €

200 Available 3 Days 1033SteelNot Provided-14 H

0.09 €

200 Available 3 Days 1034SteelNot Provided-14 H

0.09 €

200 Available 3 Days 1035SteelNot Provided-14 H

0.12 €

200 Available 3 Days 1036SteelNot Provided-14 H

0.09 €

200 Available 3 Days 1038SteelNot Provided-14 H

0.18 €

200 Available 3 Days 10310SteelNot Provided-14 H

0.09 €

200 Available 3 Days 10312SteelNot Provided-14 H

0.09 €

200 Available 3 Days 10316SteelNot Provided-14 H

0.15 €

200 Available 3 Days 10320SteelNot Provided-14 H

Loading...

Basic information

Mounting Hole Shape Negative Basic Shape Stud Bolts Technical Standard ISO

Tech Support