ISO 7093 Washers

ISO 7093 Washers
  • Volume Discount
Gib head keys; Round washers; compare DIN 9021

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
070939440030000
070939440040000
070939440050000
070939440060000
070939440080000
070939440100000
070939440120000
070939440140000
070939440160000
070939440180000
070939440200000
070939440220000
070939440240000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)

0.03 €

1000 Available 3 Days 103

0.06 €

1000 Available 3 Days 104

0.09 €

100 Available 3 Days 105

0.15 €

100 Available 3 Days 106

0.24 €

100 Available 3 Days 108

0.69 €

100 Available 3 Days 1010

0.78 €

100 Available 3 Days 1012

1.23 €

100 Available 3 Days 1014

1.35 €

100 Available 3 Days 1016

2.26 €

50 Available 3 Days 1018

2.18 €

50 Available 3 Days 1020

4.92 €

10 Available 3 Days 1022

3.20 €

10 Available 3 Days 1024

Loading...

  1. 1

Basic information

Type Plain Washers Material Stainless Steel Surface Treatment (Detailed) Not Provided

Tech Support