Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KSK-2-AA-[3-10/1]-[3-10/1]-AL/DELRIN |
KSK-2-BB-[3-8/1]-[3-8/1]-AL/DELRIN |
KSK-2-BC-[3-8/1]-[5-10/1]-AL/DELRIN |
KSK-3-AA-[3-14/1]-[3-14/1]-AL/DELRIN |
KSK-3-BB-[3-10/1]-[3-10/1]-AL/DELRIN |
KSK-3-BC-[3-10/1]-[6-14/1]-AL/DELRIN |
KSK-4-AA-[5-16/1]-[5-16/1]-AL/DELRIN |
KSK-4-BB-[3-14/1]-[3-14/1]-AL/DELRIN |
KSK-4-BC-[3-14/1]-[8-14/1]-AL/DELRIN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Allowable Torque (Nm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 10 | 3 ~ 10 | 3 ~ 10 | 20 | 24 | 1.5 | 0.2 | 0.000000028 | ||
- | 1 | 4 Days | 10 | 3 ~ 8 | 3 ~ 8 | 20 | 24 | 1.5 | 0.2 | 0.000000028 | ||
- | 1 | 4 Days | 10 | 3 ~ 8 | 5 ~ 10 | 20 | 24 | 1.5 | 0.2 | 0.000000028 | ||
- | 1 | 5 Days | 10 | 3 ~ 14 | 3 ~ 14 | 25 | 27 | 3 | 0.3 | 0.000000079 | ||
- | 1 | 4 Days | 10 | 3 ~ 10 | 3 ~ 10 | 25 | 27 | 3 | 0.3 | 0.000000079 | ||
- | 1 | 4 Days | 10 | 3 ~ 10 | 6 ~ 14 | 25 | 27 | 3 | 0.3 | 0.000000079 | ||
- | 1 | 4 Days | 10 | 5 ~ 16 | 5 ~ 16 | 30 | 27 | 7 | 0.3 | 0.000000184 | ||
- | 1 | 4 Days | 10 | 3 ~ 14 | 3 ~ 14 | 30 | 27 | 7 | 0.3 | 0.000000184 | ||
- | 1 | 4 Days | 10 | 3 ~ 14 | 8 ~ 14 | 30 | 27 | 7 | 0.3 | 0.000000184 |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Body Material | Aluminum Alloy | Allowable Lateral Misalignment(mm) | 0.1 | Allowable Angular Misalignment(deg) | 0.5 |
Buffer Part Material | Polyacetal |
Configure
Basic Attributes
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Allowable Torque(Nm)
Type
Filter by standard shipping days
Optional Attributes