Worm Wheel m1.5 Blue (Polyacetal)

Worm Wheel m1.5 Blue (Polyacetal)
Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1.5BP20-R1
G1.5BP20-R2
G1.5BP30-R1
G1.5BP30-R2
G1.5BP40-R1
G1.5BP50-R1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThe Number of Teeth
(Teeth)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole Diameter Overall length
(mm)

20.18 €

1 7 Days 1020ø251ø625

20.18 €

1 7 Days 1020ø252ø625

32.90 €

1 7 Days 1030ø301ø825

32.90 €

1 7 Days 1030ø302ø825

57.78 €

1 7 Days 1040ø401ø1028

72.00 €

1 7 Days 1050ø501ø1028

Loading...

  1. 1

Basic information

Module 1.5 Material Polyacetal (blue) Twisting Direction R
Face Width(mm) 15 Shape 1B

Tech Support