Helical Gear m1 Blue (Polyacetal)

Helical Gear m1 Blue (Polyacetal)
Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H1BP10L-B
H1BP10R-B
H1BP13L-B
H1BP13R-B
H1BP15L-B
H1BP15R-B
H1BP20L-B
H1BP20R-B
H1BP26L-B
H1BP26R-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia. Hub outer diameter
(ø)

12.84 €

1 7 Days 1010Leftø4ø10

12.84 €

1 7 Days 1010Rightø4ø10

15.97 €

1 7 Days 1013Leftø5ø14

15.97 €

1 7 Days 1013Rightø5ø14

16.29 €

1 7 Days 1015Leftø6ø15

15.44 €

1 7 Days 1015Rightø6ø15

23.12 €

1 7 Days 1020Leftø6ø22

21.90 €

1 7 Days 1020Rightø6ø22

28.00 €

1 7 Days 1026Leftø8ø32

28.00 €

1 7 Days 1026Rightø8ø32

Loading...

  1. 1

Basic information

Module 1 Material(mm) Resin Heat Treatment(φ) NA
Ground Tooth NA Surface Treatment NA Shaft Bore Config. Round Hole
Face Width(mm) 12 Overall length(mm) 22

Tech Support