Helical Gear m1.5 Blue (Polyacetal)

Helical Gear m1.5 Blue (Polyacetal)
Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H1.5BP10L-B
H1.5BP10R-B
H1.5BP13L-B
H1.5BP13R-B
H1.5BP15L-B
H1.5BP15R-B
H1.5BP20L-B
H1.5BP20R-B
H1.5BP26L-B
H1.5BP26R-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia. Hub outer diameter
(ø)

17.20 €

1 7 Days 1010Leftø6ø16

17.20 €

1 7 Days 1010Rightø6ø16

23.42 €

1 7 Days 1013Leftø8ø23

23.42 €

1 7 Days 1013Rightø8ø23

26.36 €

1 7 Days 1015Leftø8ø25

26.36 €

1 7 Days 1015Rightø8ø25

31.15 €

1 7 Days 1020Leftø10ø30

29.51 €

1 7 Days 1020Rightø10ø30

44.83 €

1 7 Days 1026Leftø10ø40

44.83 €

1 7 Days 1026Rightø10ø40

Loading...

  1. 1

Basic information

Module 1.5 Material(mm) Resin Heat Treatment(φ) NA
Ground Tooth NA Surface Treatment NA Shaft Bore Config. Round Hole
Face Width(mm) 15 Overall length(mm) 25

Tech Support