Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Min. Thickness (mm) | Length (mm) | Width (mm) | Pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.00 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | Iron | Trivalent Chromate | Box/Package | Trivalent White | 0.8 | 0.8 | 6.4 | 0.4 | ||
346.83 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | Iron | Trivalent Chromate | Box/Package | Trivalent White | 1.0 | 1.0 | 6.4 | 0.4 | ||
300.00 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | Iron | Trivalent Chromate | Box/Package | Trivalent White | 1.4 | 1.4 | 6.4 | 0.4 | ||
136.94 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.5 | Iron | Trivalent Chromate | Box/Package | Trivalent White | 0.8 | 0.8 | 6.4 | 0.45 | ||
1.81 € | 1 | Available | 6 Days | 10 | 2.5 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.0 | 1.0 | 6.4 | 0.45 | ||
125.00 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.5 | Iron | Trivalent Chromate | Box/Package | Trivalent White | 1.4 | 1.4 | 6.4 | 0.45 | ||
144.60 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | Iron | Trivalent Chromate | Box/Package | Trivalent White | 0.8 | 0.8 | 6.4 | 0.45 | ||
1.80 € | 1 | Available | 6 Days | 10 | 2.6 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.0 | 1.0 | 6.4 | 0.45 | ||
132.00 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | Iron | Trivalent Chromate | Box/Package | Trivalent White | 1.4 | 1.4 | 6.4 | 0.45 | ||
1.80 € | 1 | Available | 6 Days | 10 | 3 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 0.8 | 0.8 | 6.4 | 0.5 | ||
0.23 € | 1 | Available |
Same day
Stock | 10 | 3 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.0 | 1.0 | 6.4 | 0.5 | ||
0.22 € | 1 | Available | 6 Days | 10 | 3 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.4 | 1.4 | 6.4 | 0.5 | ||
1.82 € | 1 | Available | 6 Days | 10 | 4 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 0.8 | 0.8 | 7.9 | 0.7 | ||
1.82 € | 1 | Available | 6 Days | 10 | 4 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.0 | 1.0 | 7.9 | 0.7 | ||
0.23 € | 1 | Available | 6 Days | 10 | 4 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.4 | 1.4 | 7.9 | 0.7 | ||
1.85 € | 1 | Available | 6 Days | 10 | 5 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 0.8 | 0.8 | 8.7 | 0.8 | ||
0.28 € | 1 | Available | 6 Days | 10 | 5 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.0 | 1.0 | 8.7 | 0.8 | ||
0.28 € | 1 | Available | 6 Days | 10 | 5 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.4 | 1.4 | 8.7 | 0.8 | ||
1.88 € | 1 | Available | 6 Days | 10 | 6 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.0 | 1.0 | 11.1 | 1 | ||
0.33 € | 1 | Available | 6 Days | 10 | 6 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.4 | 1.4 | 11.1 | 1 | ||
0.47 € | 1 | Available | 6 Days | 10 | 8 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 1.4 | 1.4 | 12.7 | 1.25 | ||
438.21 € | 1,000 Pieces Per Package | 1 pack | 7 Days | 10 | 2 | Stainless Steel | N/A | Box/Package | - | 0.8 | 0.8 | 6.4 | 0.4 | ||
2.29 € | 1 | Available | 6 Days | 10 | 2 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.0 | 1.0 | 6.4 | 0.4 | ||
1.14 € | 1 | Available | 6 Days | 10 | 2 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.4 | 1.4 | 6.4 | 0.4 | ||
611.90 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.5 | Stainless Steel | N/A | Box/Package | - | 0.8 | 0.8 | 6.4 | 0.45 | ||
1.50 € | 1 | Available | 6 Days | 10 | 2.5 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.0 | 1.0 | 6.4 | 0.45 | ||
412.70 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | Stainless Steel | N/A | Box/Package | - | 0.8 | 0.8 | 6.4 | 0.45 | ||
1.22 € | 1 | Available | 6 Days | 10 | 2.6 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.0 | 1.0 | 6.4 | 0.45 | ||
462.87 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | Stainless Steel | N/A | Box/Package | - | 1.4 | 1.4 | 6.4 | 0.45 | ||
0.78 € | 1 | Available | 6 Days | 10 | 3 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.0 | 1.0 | 6.4 | 0.5 | ||
0.78 € | 1 | Available | 6 Days | 10 | 3 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.4 | 1.4 | 6.4 | 0.5 | ||
1.00 € | 1 | Available | 6 Days | 10 | 4 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 0.8 | 0.8 | 8 | 0.7 | ||
0.82 € | 1 | Available | 6 Days | 10 | 4 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.0 | 1.0 | 8 | 0.7 | ||
0.82 € | 1 | Available | 6 Days | 10 | 4 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.4 | 1.4 | 8 | 0.7 | ||
1.68 € | 1 | Available | 6 Days | 10 | 5 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 0.8 | 0.8 | 9 | 0.8 | ||
1.48 € | 1 | Available | 6 Days | 10 | 5 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.0 | 1.0 | 9 | 0.8 | ||
1.48 € | 1 | Available | 6 Days | 10 | 5 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.4 | 1.4 | 9 | 0.8 | ||
1.87 € | 1 | Available | 6 Days | 10 | 6 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.0 | 1.0 | 11 | 1 | ||
1.56 € | 1 | Available | 6 Days | 10 | 6 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.4 | 1.4 | 11 | 1 | ||
2.75 € | 1 | Available | 6 Days | 10 | 8 | Stainless Steel | N/A | Low Quantity (can be purchased from one) | - | 1.4 | 1.4 | 13 | 1.25 |
Loading...
Thread ridge type | Metric Coarse | Application / function | Crimped |
---|
Configure
Stock
Basic Attributes
Nominal of Thread (M)
Material
Surface Treatment
Sales Unit
Surface Treatment (Details)
Min. Thickness(mm)
Length(mm)
Width(mm)
Pitch(mm)
Type
Filter by standard shipping days
Optional Attributes