Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
With Keyway Connection | With Keyway Mounting |
0.5 - 2,150 Nm | 1,950 - 25,000 Nm |
Series | |
2 - 800 | |
Series | |
2500 - 9500 |
Size | 2 | 5 | 10 | 20 | 60 | 150 | 300 | 450 | 800 | 2500 | 4500 | 9500 | |||||||||||||||||||||||
Type (Elastomer insert) | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | A | B | A | B | ||
Rated torque | (Nm) | TKN | 2 | 2.4 | 0.5 | 9 | 12 | 2 | 12.5 | 16 | 4 | 17 | 21 | 6 | 60 | 75 | 20 | 160 | 200 | 42 | 325 | 405 | 84 | 530 | 660 | 95 | 950 | 1100 | 240 | 1950 | 2450 | 5000 | 6200 | 10000 | 12500 |
Max. torque | (Nm) | TKmax | 4 | 4.8 | 1 | 18 | 24 | 4 | 25 | 32 | 6 | 34 | 42 | 12 | 120 | 150 | 35 | 320 | 400 | 85 | 650 | 810 | 170 | 1060 | 1350 | 190 | 1900 | 2150 | 400 | 3900 | 4900 | 10000 | 12400 | 20000 | 25000 |
Overall length | (mm) | A | 20 | 34 | 35 | 66 | 78 | 90 | 114 | 126 | 162 | 213 | 272 | 341 | |||||||||||||||||||||
Outside diameter | (mm) | B/B1 | 15 | 25 | 32 | 42 | 56 | 66.5 | 82 | 102 | 136.5 | 160 / 154 | 225 / 190 | 290 / 240 | |||||||||||||||||||||
Mounting length | (mm) | C | 6.5 | 12 | 12 | 25 | 30 | 35 | 45 | 50 | 65 | 88 | 113 | 142 | |||||||||||||||||||||
Inside diameter (pilot bored) | (mm) | DV | 3 | 4 | 6 | 7 | 9 | 14 | 16 | 22 | 29 | 30 | 40 | 50 | |||||||||||||||||||||
Inside diameter range H7 | (mm) | D1/2 | 3 - 9 | 6 - 15 | 6 - 18 | 8 - 25 | 12 - 32 | 19 - 38 | 20 - 45 | 28 - 60 | 32 - 80 | 30 - 95 | 40 - 130 | 50 - 170 | |||||||||||||||||||||
Inside diameter of elastomer | (mm) | DE | 6.2 | 10.2 | 14.2 | 19.2 | 26.2 | 29.2 | 36.2 | 46.2 | 60.5 | 80 | 111 | 145 | |||||||||||||||||||||
Set screws (DIN 916) | E | see table (depending on bore Ø)** | |||||||||||||||||||||||||||||||||
Distance | (mm) | G | 3 | 5 | 6 | 9 | 11 | 12 | 15 | 17 | 30 | 25 | 30 | 40 | |||||||||||||||||||||
Possible shortening length | (mm) | H | 4 | 6 | 6 | 19 | 22 | 26 | 32 | 37 | 43 | 69 | 89 | 110 | |||||||||||||||||||||
Moment of inertia per hub | (10-3 kgm2) | J1/J2 | 0.0001 | 0.001 | 0.003 | 0.02 | 0.06 | 0.1 | 0.4 | 1.1 | 12 | 40 | 147 | 480 | |||||||||||||||||||||
Approx. weight | (kg) | 0.008 | 0.03 | 0.08 | 0.15 | 0.35 | 0.6 | 1.1 | 1.7 | 11 | 12.5 | 25 | 53 | ||||||||||||||||||||||
Speed standard | (min-1) | 15,000 | 15,000 | 13,000 | 12,500 | 11,000 | 10,000 | 9,000 | 8,000 | 4,000 | 3.500 | 3.000 | 2.000 | ||||||||||||||||||||||
Speed balanced | (103min-1) | 60 | 67 | 45 | 57 | 65 | 43 | 53 | 63 | 40 | 45 | 60 | 35 | 31 | 31 | 25 | 22 | 26 | 18 | 22 | 26 | 16 | 16 | 17 | 12 | 13 | 13 | 8 | 10 | 10 | 8 | 8 | 6.5 | 6.5 |
**Set screws | |
D1/D2 | E |
- Ø 10 | M3 |
Ø 10.1 - 12 | M4 |
Ø 12.1 - 30 | M5 |
Ø 30.1 - 58 | M8 |
Ø 58.1 - 95 | M10 |
Ø 95.1 - 130 | M12 |
Ø 130.1 - 170 | M16 |
Ordering Example | EK1 | 60 | A | 19 | 24 | XX |
Model | • | Special designation only (e.g. special bore tolerance). | ||||
Series | • | |||||
Type Elastomer insert | • | |||||
Bore Ø D1 H7 | • | |||||
Bore Ø D2 H7 | • |
Part Number
|
---|
EK1/2/A/[3-9/1]/[3-9/1] |
EK1/5/A/[6-15/1]/[6-15/1] |
EK1/10/A/[6-18/1]/[6-18/1] |
EK1/20/A/[8-25/1]/[8-25/1] |
EK1/60/A/[12-32/1]/[12-32/1] |
EK1/150/A/[19-38/1]/[19-38/1] |
EK1/2500/A/[30-95/1]/[30-95/1] |
EK1/300/A/[20-45/1]/[20-45/1] |
EK1/4500/A/[40-130/1]/[40-130/1] |
EK1/450/A/[28-60/1]/[28-60/1] |
EK1/800/A/[32-80/1]/[32-80/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Body Material | Max. Rotational Speed (r/min) | Buffer Part Material | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 13 Days | 1.01 to 3.00 | 3 | 3 ~ 9 | 15 | 20 | Aluminum | 15000 | Polyurethane | 0.0000001 | ||
- | 1 | 13 Days | 5.01 to 10.00 | 4 | 6 ~ 15 | 25 | 34 | Aluminum | 15000 | Polyurethane | 0.000001 | ||
- | 1 | 13 Days | 10.01 to 20.00 | 6 | 6 ~ 18 | 32 | 35 | Aluminum | 13000 | Polyurethane | 0.000003 | ||
- | 1 | 13 Days | 10.01 to 20.00 | 7 | 8 ~ 25 | 42 | 66 | Aluminum | 12500 | Polyurethane | 0.00002 | ||
- | 1 | 13 Days | 50.01 to 100.00 | 9 | 12 ~ 32 | 56 | 78 | Aluminum | 11000 | Polyurethane | 0.00006 | ||
- | 1 | 13 Days | 100 to Less Than 500 | 14 | 19 ~ 38 | 66.5 | 90 | Aluminum | 10000 | Polyurethane | 0.0001 | ||
- | 1 | 13 Days | - | 30 ~ 95 | 30 ~ 95 | - | - | - | - | - | - | ||
- | 1 | 13 Days | 100 to Less Than 500 | 16 | 20 ~ 45 | 82 | 114 | Aluminum | 9000 | Polyurethane | 0.0004 | ||
- | 1 | 13 Days | - | 40 ~ 130 | 40 ~ 130 | - | - | - | - | - | - | ||
- | 1 | 13 Days | 500 to Less Than 1,000 | 22 | 28 ~ 60 | 102 | 126 | Aluminum | 8000 | Polyurethane | 0.0011 | ||
- | 1 | 13 Days | 500 to Less Than 1,000 | 29 | 32 ~ 80 | 136.5 | 162 | Steel | 4000 | Polyurethane | 0.012 |
Loading...
Type | Jaw Type |
---|
Configure
Basic Attributes
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Body Material
Max. Rotational Speed(r/min)
Buffer Part Material
Type
Filter by standard shipping days
Optional Attributes