Configure
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 14 working days

Hinged Chain Conveyors / sliding arch horizontal / radius 200mm / EURO-flex 85

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
RoHS?Minimum order quantity
10
1 pieces
10
1 pieces
10
1 pieces
10
1 pieces
10
1 pieces
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
497.37 €
( 591.87 € )
14 working days
531.72 €
( 632.75 € )
14 working days
526.11 €
( 626.07 € )
14 working days
578.82 €
( 688.80 € )
14 working days
649.08 €
( 772.41 € )
14 working days
930.11 €
( 1,106.83 € )
14 working days

More Information

Basic information

PE/Galvanized Steel incl. fastening elements. Radius R = 200 mm. Extra degree value on request.
15°: Necessary chain length: 470 mm.
30°: Necessary chain length: 570 mm.
45°: Necessary chain length: 675 mm.
60°: Necessary chain length: 780 mm.
90°: Necessary chain length: 990 mm.
180°: Necessary chain length: 1.615 mm
System width: 85