6344SP Parallel supports-set, corrugated

6344SP Parallel supports-set, corrugated
Parallel supports-set, corrugated In wooden box with folding lid.
Material thickness 0.3 mm.
Precision ground.
Hardened, tempered spring steel.
2 mm height graduation.

Pair tolerance tp at height IT 5.
Rated dimension tolerance at height 0,004 mm.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
372821
372839
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSize

97.50 €

1 5 Days 109 -23

109.04 €

1 5 Days 1025-39

Loading...

  1. 1

Basic information

L 110 Pair 8

Tech Support