6460 Wedge block Herkules height wedge (72785)

6460 Wedge block Herkules height wedge 72785

Product Details:

Manufacturer part number: 72785

Brand: AMF

Price: 886.12

Delivery time: 5 Days


Technical Data:

B1: 115 mm

F max.: 100 kN

H min.: 100 mm

B2: 60

H max.: 125


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

72785

Part Number
72785
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB1
(mm)
F max.
(kN)
H min.
(mm)
B2 H max. H/U*
(mm)
L Size SW H1 H4 Weight
(g)

886.12 €

1 5 Days 10115100100601251,1612512524---

Loading...

  1. 1

This page is 6460 Wedge block Herkules height wedge, part number 72785.
You can find the detail information about specifications and dimensions on part number 72785.

Variation of this product

Part Number
72777
72793
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSB1
(mm)
F max.
(kN)
H min.
(mm)
B2 H max. H/U*
(mm)
L Size SW H1 H4 Weight
(g)

413.21 €

1 6 Days 1063405040680,866363138071700

2,316.81 €

1 5 Days 10145250170801902,0217519036---

Tech Support