Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order no. | Size | A | B | C | D | E | F | H | H1 | HW min. | HW max. | I | K | L | L1 | L2 | M | M1 | N | P | α | α* |
90001 | 0 | 4 | 31.0 | 8.5-13.5 | 4.5 | 14 | 5.5 | 18.0 | 81.0 | -1.5 | 3.5 | 8 | 5.5 | - | 49 | 50 | 23.0 | - | 32 | 22 | 95° | - |
90019 | 1 | 5 | 39.0 | 16.0 | 4.5 | 18 | 6.0 | 19.0 | 98.5 | -4.0 | 2.0 | 10 | 5.5 | - | 61 | 59 | 22.5-26.0 | - | 34 | 27 | 95° | - |
90027 | 2 | 6 | 52.0 | 20.0 | 5.5 | 25 | 11.0 | 23.0 | 139.5 | -3.0 | 4.5 | 12 | 6.0 | 12.5 | 78 | 89 | 23.0-31.0 | 27 | 43 | 32 | 105° | 60° |
90035 | 3 | 8 | 79.0 | 20.0 | 7.5 | 37 | 19.0 | 33.0 | 186.0 | 2.0 | 11.0 | 18 | 7.5 | - | 112 | 112 | 32.5 | - | 46 | 35 | 105° | 60° |
90043 | 4 | 10 | 101.0 | 32.0 | 8.6 | 54 | 16.0 | 42.5 | 221.0 | -6.0 | 22.5 | 20 | 13.0 | - | 141 | 130 | 43.5-46.5 | - | 64 | 53 | 105° | 60° |
90050 | 5 | 14 | 140.0 | 45.0 | 8.5 | 73 | 34.0 | 55.8 | 281.0 | -3.0 | 27.5 | 25 | 9.5 | 26.5-31.5 | 195 | 185 | 45.0-50.0 | 45 | 70 | 65 | 115° | 60° |
90068 | 6 | 14 | 165.5 | 50.5 | 13.0 | 89 | 28.0 | 81.0 | 333.0 | -2.5 | 55.0 | 30 | 24.5 | - | 231 | 206 | 67.5-72.5 | - | 100 | 90 | 140° | 60° |
Order no. | Size | F1 [kN] | F2 [kN] | Clamping screw | Weight [g] |
90001 | 0 | 0.5 | 0.7 | M4 x 25 | 60 |
90019 | 1 | 0.6 | 1.1 | M5 x 30 | 105 |
90027 | 2 | 0.8 | 1.2 | M6 x 35 | 175 |
90035 | 3 | 1.2 | 2.5 | M8 x 45 | 410 |
90043 | 4 | 1.7 | 3.0 | M8 x 65 | 630 |
90050 | 5 | 3.0 | 5.0 | M12 x 80 | 1480 |
90068 | 6 | 3.4 | 5.5 | M12 x110 | 2200 |
Part Number
|
---|
90001 |
90019 |
90027 |
90035 |
90043 |
90050 |
90068 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Clamping screw | Clamp Force (Range)(N) (N) | F1 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|---|
25.17 € | 1 | Available |
Same day
Stock | 10 | 700 | [M4] M4x25 | 500 to 1049 | 0,5 | 0 | |
27.19 € | 1 | Available |
Same day
Stock | 10 | 1100 | [M5] M5x30 | 1050 to 2259 | 0,6 | 1 | |
35.02 € | 1 | Available |
Same day
Stock | 10 | 1200 | [M6] M6x35 | 1050 to 2259 | 0,8 | 2 | |
42.00 € | 1 | Available |
Same day
Stock | 10 | 2500 | [M8] M8x45 | 2260 or More | 1,2 | 3 | |
55.00 € | 1 | Available | 6 Days | 10 | 3000 | [M8] M8x65 | 2260 or More | 1,7 | 4 | |
88.85 € | 1 | Available | 6 Days | 10 | 5000 | [M12] M12x80 | 2260 or More | 3,0 | 5 | |
115.83 € | 1 | Available | 7 Days | 10 | 5500 | [M12] M12x110 | 2260 or More | 3,4 | 6 |
Loading...
Attaching Method | Flange Base | Category | Main Body | Tip Bolt Type | Bolt with Rubber |
---|---|---|---|---|---|
Tip Bolt Position Adjustment | Slide Adjustment |
Configure
Stock
Basic Attributes
Tightening Force(N)
Clamping screw
Clamp Force (Range)(N)(N)
F1(kN)
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes