Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order no. | Size | A | B | C | D | E | F | H | H1 | HW min. | HW max. | I | K | L | L1 | L2 | M | N | P | α | α* |
90134 | 2 | 6 | 52 | 20 | 5.5 | 25 | 11 | 23.0 | 139.5 | -3 | 4.5 | 12 | 6.0 | 12.5 | 78 | 89 | 23-31 | 43 | 32 | 105° | 60° |
90142 | 3 | 8 | 79 | 20 | 7.5 | 36 | 19 | 33.0 | 186.0 | 2 | 11.0 | 18 | 7.5 | - | 112 | 112 | 32.5 | 46 | 35 | 105° | 60° |
90159 | 4 | 10 | 101 | 32 | 8.6 | 54 | 16 | 42.5 | 221.0 | -6 | 22.5 | 20 | 13.0 | - | 141 | 130 | 45.0 | 64 | 53 | 105° | 60° |
Order no. | Size | F1 [kN] | F2 [kN] | Clamping screw | Weight [g] |
90134 | 2 | 1.0 | 1.2 | M6 x 35 | 260 |
90142 | 3 | 1.4 | 2.5 | M8 x 45 | 470 |
90159 | 4 | 2.0 | 3.0 | M8 x 65 | 690 |
Part Number
|
---|
90134 |
90142 |
90159 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Clamping screw | Clamp Force (Range)(N) (N) | Size | |
---|---|---|---|---|---|---|---|---|---|
65.13 € | 1 | Available | 6 Days | 10 | 1200 | [M6] M6x35 | 1050 to 2259 | 2 | |
71.71 € | 1 | Available | 9 Days | 10 | 2500 | [M8] M8x45 | 2260 or More | 3 | |
84.85 € | 1 | Available | 7 Days | 10 | 3000 | [M8] M8x65 | 2260 or More | 4 |
Loading...
Attaching Method | Flange Base | Category | Main Body | Tip Bolt Type | Bolt with Rubber |
---|---|---|---|---|---|
Tip Bolt Position Adjustment | Slide Adjustment |
Configure
Basic Attributes
Tightening Force(N)
Clamping screw
Clamp Force (Range)(N)(N)
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes