Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
90415 |
90472 |
90498 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Clamping screw | Clamp Force (Range)(N) (N) | F1 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|---|
36.56 € | 1 | Available | 5 Days | 10 | 1100 | [M5] M5x38 | 1050 to 2259 | 0,6 | 1 | |
44.77 € | 1 | Available | 5 Days | 10 | 1200 | [M6] M6x46 | 1050 to 2259 | 0,8 | 2 | |
53.86 € | 1 | Available | 5 Days | 10 | 2500 | [M8] M8x63,0 | 2260 or More | 1,2 | 3 |
Loading...
Attaching Method | Straight Base | Category | Main Body | Tip Bolt Type | Bolt with Rubber |
---|---|---|---|---|---|
Tip Bolt Position Adjustment | Slide Adjustment |
Configure
Basic Attributes
Tightening Force(N)
Clamping screw
Clamp Force (Range)(N)(N)
F1(kN)
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes