Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order no. | Size | A | B | C | D | E | F | H | H1 | HW min. | HW max. | I | K | L1 | L2 | M | N | O | P | α | α* |
90316 | 1 | 5 | 34.5 | 14 | 4.5 | 18 | 7 | 45 | 125 | 2.5 | 9.0 | 10 | 10 | 61 | 58 | 20.0 | 30.0 | 5 | 30 | 98° | - |
90324 | 2 | 6 | 41.0 | 20 | 6.1 | 25 | 6 | 60 | 167 | 7.5 | 15.5 | 12 | 6 | 77 | 81 | 25.5 | 37.0 | 5 | 32 | 105° | 60° |
90332 | 3 | 8 | 63.0 | 24 | 6.5 | 37 | 11 | 71 | 223 | 9.0 | 17.5 | 18 | 7 | 111 | 112 | 28.5 | 42.5 | 6 | 38 | 105° | 60° |
90340 | 4 | 10 | 84.0 | 32 | 8.5 | 54 | 11 | 102 | 280 | 11.0 | 40.0 | 20 | 54 | 141 | 129 | 32.0 | 52.0 | 8 | 96 | 105° | 60° |
Order no. | Size | F1 [kN] | F2 [kN] | Clamping screw | Weight [g] |
90316 | 1 | 0.8 | 1.1 | M5 x 30 | 125 |
90324 | 2 | 1.0 | 1.2 | M6 x 35 | 220 |
90332 | 3 | 1.4 | 2.5 | M8 x 45 | 400 |
90340 | 4 | 2.0 | 3.0 | M8 x 65 | 650 |
No. 6895 | No. 6896 | No. 6803S |
Part Number
|
---|
90316 |
90324 |
90332 |
90340 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Clamping screw | Clamp Force (Range)(N) (N) | F1 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|---|
30.12 € | 1 | Available | 6 Days | 10 | 1100 | [M5] M5x30 | 1050 to 2259 | 0,8 | 1 | |
37.53 € | 1 | Available | 7 Days | 10 | 1200 | [M6] M6x35 | 1050 to 2259 | 1,0 | 2 | |
41.27 € | 1 | Available | 6 Days | 10 | 2500 | [M8] M8x45 | 2260 or More | 1,4 | 3 | |
54.19 € | 1 | Available | 5 Days | 10 | 3000 | [M8] M8x65 | 2260 or More | 2,0 | 4 |
Loading...
Attaching Method | Side Base | Category | Main Body | Tip Bolt Type | Bolt with Rubber |
---|---|---|---|---|---|
Tip Bolt Position Adjustment | Slide Adjustment |
Configure
Basic Attributes
Tightening Force(N)
Clamping screw
Clamp Force (Range)(N)(N)
F1(kN)
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes