6828H Pneumatic clamp with lever (555083)

6828H Pneumatic clamp with lever 555083
  • Volume Discount

Product Details:

Manufacturer part number: 555083

Brand: AMF

Price: 805.71

Delivery time: 5 Days


Technical Data:

Clamping moment at 5 bar: 8 Nm

Holding moment max.: 25 Nm

Size: 16

Lever left: -

Lever right: yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

555083

Part Number
555083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping moment at 5 bar
(Nm)
Holding moment max.
(Nm)
Size Lever left Lever right

805.71 €

1 Available 5 Days 1082516-yes

Loading...

  1. 1

This page is 6828H Pneumatic clamp with lever, part number 555083.
You can find the detail information about specifications and dimensions on part number 555083.

Variation of this product

Part Number
555084
555085
555170
555171
555172
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSClamping moment at 5 bar
(Nm)
Holding moment max.
(Nm)
Size Lever left Lever right

916.27 €

1 Available 5 Days 10155420-yes

1,032.31 €

1 Available 5 Days 10257525-yes

805.71 €

1 Available 5 Days 1082516yes-

916.27 €

1 Available 5 Days 10155420yes-

1,032.31 €

1 Available 5 Days 10257525yes-

Tech Support