6829GF Threaded flange (Part Numbers - CAD Download)

6829GF Threaded flange
  • Volume Discount
Threaded flange Aluminium.
With four counterbored mounting holes. Female thread for swing clamp. Use grooved nut to lock in desired. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
560065
560066
560067
93062
93070
93088
93096
93104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSC dia. D1 dia. D2 dia. D3 H H1 L Size Weight
(g)

53.03 €

1 Available 6 Days -2484,5M25x1,585351215

58.65 €

1 Available 6 Days -2984,5M30x1,585401618

63.25 €

1 Available 6 Days -3295,5M35x1,596452025

83.42 €

1 Available 5 Days 103795,5M40x1,5965025-

96.21 €

1 Available 5 Days 1045116,5M50x1,51276032-

108.32 €

1 Available 5 Days 1050116,5M55x1,51276540-

115.03 €

1 Available 5 Days 1058138,5M65x1,51597550-

121.09 €

1 Available 5 Days 1070138,5M80x1,51598863-

Loading...

  1. 1

Tech Support