6830B Horizontal toggle clamp, black

6830B Horizontal toggle clamp, black
  • Volume Discount
Horizontal toggle clamp, black With open clamping arm and horizontal base.
Matte black surface. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant black handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, matte-black clamping screw no. 6890B. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
90423
90480
90506
90522
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

27.92 €

1 Available 5 Days 10[M4] M4x320,30,40

39.96 €

1 Available 5 Days 10[M5] M5x380,81,11

44.11 €

1 Available 5 Days 10[M6] M6x451,01,22

54.73 €

1 Available 5 Days 10-1,82,53

Loading...

  1. 1

Tech Support