6832 Horizontal acting toggle clamp

6832 Horizontal acting toggle clamp
  • Volume Discount
Horizontal acting toggle clamp with open clamping arm and vertical base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 to 5, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
93203
93211
93229
93237
93245
93252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

26.67 €

1 Available Same day

Stock

10[M4] M4x250,250,40

37.67 €

1 Available 4 Days 10[M5] M5x300,81,11

40.91 €

1 Available 4 Days 10[M6] M6x351,01,22

51.94 €

1 Available 4 Days 10[M8] M8x451,82,53

66.05 €

1 Available Same day

Stock

10-2,03,04

102.26 €

1 Available 4 Days 10-3,05,05

Loading...

  1. 1

Tech Support