6832S Horizontal toggle clamp with safety latch (93260)

6832S Horizontal toggle clamp with safety latch 93260
  • Volume Discount

Product Details:

Manufacturer part number: 93260

Brand: AMF

Price: 104.00

Delivery time: 5 Days


Technical Data:

Tightening Force: 3000 N

Clamping screw: [M8] M8x65

Tightening Force (Range Selectable): 3000 or More N

F1: 2,0 kN

F2: 3,0 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

93260

Part Number
93260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Tightening Force (Range Selectable)
(N)
F1
(kN)
F2
(kN)
Size

104.00 €

1 Available 5 Days 103000[M8] M8x653000 or More2,03,04

Loading...

  1. 1

Basic information

Attaching Method Straight Base Tip Bolt Type Bolt with Rubber Tip Bolt Position Adjustment1 Slide Adjustment

This page is 6832S Horizontal toggle clamp with safety latch, part number 93260.
You can find the detail information about specifications and dimensions on part number 93260.

Variation of this product

Part Number
93195
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Tightening Force (Range Selectable)
(N)
F1
(kN)
F2
(kN)
Size

73.34 €

1 Available 5 Days 102500[M8] M8x452280 to 29991,82,53

Tech Support