6833 Horizontal acting toggle clamp

6833 Horizontal acting toggle clamp
  • Volume Discount
Horizontal acting toggle clamp with open clamping arm and angle base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. 6833 Horizontal Acting Toggle Clamp

Product Information

With open clamping arm and angle base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings.
Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Drawing

Dimensions

Order no.SizeABCDEFHH1H2HW min.HW max.IKL1MNPα
9317915.03213.55.218.54.05768.0491420.010.0812019.031.02890°
9332826.25220.05.632.010.57394.0682229.513.2616225.537.03290°
9333638.05924.06.837.06.57086.586516.015.0720628.542.53890°
93542410.09332.08.563.015.0102133.01201140.020.04028232.052.08290°

Technical Information

Order no.SizeF1F2Clamping screwWeight
 [kN][kN] [g]
9317910.81.1M 5 x 30170
9332821.01.2M 6 x 35245
9333631.82.5M 8 x 45390
9354242.03.0M 8 x 65730

Examples

Recommendations

Part Number
93179
93328
93336
93542
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

30.65 €

1 Available Same day

Stock

10[M5] M5x300,81,11

36.23 €

1 Available Same day

Stock

10[M6] M6x351,01,22

44.55 €

1 Available 6 Days 10[M8] M8x451,82,53

52.33 €

1 Available 4 Days 10-2,03,04

Loading...

  1. 1

Tech Support