Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order no. | Size | A | B min. | B max. | E | H1 | Stroke | HW min. | HW max. | L1 | L2 | L3 | M2 | N |
93906 | 0 | 6.5 | 10.5 | 26.5 | 13 | 37.0 | 16 | 12 | 20 | 66.5 | 10 | 54 | M10 x 1.0 | 15.0 |
93914 | 1 | 8.0 | 17.5 | 37.5 | 20 | 45.5 | 20 | 12 | 20 | 91.0 | 16 | 74 | M12 x 1.5 | 18.0 |
93922 | 2 | 10.0 | 20.0 | 46.0 | 20 | 66.0 | 26 | 17 | 25 | 114.0 | 19 | 105 | M16 x 1.5 | 22.0 |
93930 | 3 | 12.0 | 24.0 | 56.0 | 30 | 82.5 | 32 | 22 | 35 | 140.0 | 22 | 127 | M20 x 1.5 | 27.0 |
93955 | 5 | 16.0 | 26.5 | 66.5 | 50 | 99.0 | 40 | 30 | 50 | 171.5 | 25 | 158 | M24 x 1.5 | 34.5 |
94359 | 5-M27 | 16.0 | 26.5 | 66.5 | 50 | 99.0 | 40 | 30 | 50 | 171.5 | 25 | 158 | M27 x 2.0 | 34.5 |
Order no. | Size | F1 [kN] | F2 [kN] | Clamping screw | Weight [g] |
93906 | 0 | 0.8 | 0.8 | M4 x 20 | 60 |
93914 | 1 | 1.0 | 1.0 | M4 x 20 | 100 |
93922 | 2 | 2.0 | 2.0 | M6 x 25 | 245 |
93930 | 3 | 2.5 | 2.5 | M8 x 35 | 330 |
93955 | 5 | 4.5 | 4.5 | M12 x 50 | 700 |
94359 | 5-M27 | 4.5 | 4.5 | M12 x 50 | 720 |
![]() | ![]() | ![]() |
No. 6843 | No. 6841 | No. 6840S |
Part Number
|
---|
93906 |
93914 |
93922 |
93930 |
93955 |
94359 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Clamping screw | F1 (kN) | F2 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|
38.92 € | 1 | Available |
Same day
Stock | 10 | M4x20 | 0,8 | 0,8 | 0 | |
43.06 € | 1 | Available | 6 Days | 10 | M4x20 | 1,0 | 1,0 | 1 | |
47.51 € | 1 | Available |
Same day
Stock | 10 | [M6] M6x25 | 2,0 | 2,0 | 2 | |
55.54 € | 1 | Available | 6 Days | 10 | [M8] M8x35 | 2,5 | 2,5 | 3 | |
88.33 € | 1 | Available | 6 Days | 10 | M12x50 | 4,5 | 4,5 | 5 | |
93.07 € | 1 | Available | 7 Days | 10 | M12x50 | 4,5 | 4,5 | 5-M27 |
Loading...
Configure
Stock
Basic Attributes
Clamping screw
F1(kN)
F2(kN)
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes