6840S Push-pull type toggle clamp with safety latch

6840S Push-pull type toggle clamp with safety latch
  • Volume Discount

Product Details:

Manufacturer part number: 92619

Brand: AMF

Price: 91.56

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

92619

Part Number
92619
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

91.56 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Clamping screw M8x35 F1(kN) 2,5 F2(kN) 2,5
Size 3

This page is 6840S Push-pull type toggle clamp with safety latch, part number 92619.
You can find the detail information about specifications and dimensions on part number 92619.

Tech Support