6841 Push-pull type toggle clamp

6841 Push-pull type toggle clamp
  • Volume Discount
Push-pull type toggle clamp with small angle base. For push- and pull-clamping.
(Equal operation of rod and lever).
Long rod-guide with attaching thread and nut. Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Lever-parts and rod of tempered steel. Bearings are pre-lubricated. Lever can be set to any angle relative to base. Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6880. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. 6841 Push-Pull Type Toggle Clamp

Product Information


With small angle base. For push- and pull-clamping.
(Equal operation of rod and lever).
Long rod-guide with attaching thread and nut. Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Lever-parts and rod of tempered steel. Bearings are pre-lubricated. Lever can be set to any angle relative to base. Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6880.

Drawing

Dimensions

Order no.SizeAB min.B max.DEHH1StrokeHW min.HW max.KL1L2L3MM2NP
9409406.517.033.04.5131249.31612206.566.51054.016.0M10 x 1.02516
9411018.024.544.54.5201560.52012207.091.01674.016.0-19.5M12 x 1.53020
94128210.032.558.55.6202085.526172512.5114.019105.031.8-36.0M16 x 1.55034
94136312.037.069.06.53025108.032223513.0140.022127.529.5-42.5M20 x 1.56030
94151516.041.581.58.55030129.540305015.5171.525158.029.0-46.0M24 x 1.56535
943675-M2716.041.581.58.55030129.540305015.5171.525158.029.0-46.0M27 x 2.06535

Technical Information

Order no.SizeF1F2Clamping screwWeight
[kN][kN][g]
9409400.80.8M 4 x 2065
9411011.01.0M 4 x 20125
9412822.02.0M 6 x 25245
9413632.52.5M 8 x 35445
9415154.54.5M12 x 50880
943675-M274.54.5M12 x 50900
Also available in „STAINLESS STEEL“ version (no. 6841NI) and in matte-black version (no. 6841B)!
 

Examples

Recommendations

No. 6844No. 6845No. 6842
Part Number
94094
94110
94128
94136
94151
94367
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

44.89 €

1 Available Same day

Stock

10M4x200,80,80

46.31 €

1 Available Same day

Stock

10M4x201,01,01

50.79 €

1 Available Same day

Stock

10[M6] M6x252,02,02

58.02 €

1 Available 6 Days 10[M8] M8x352,52,53

90.31 €

1 Available 9 Days 10M12x504,54,55

95.23 €

1 Available 6 Days 10M12x504,54,55-M27

Loading...

  1. 1

Tech Support