Configure
  • Clamping screw
    • M8
  • F1(kN)
  • F2(kN)
  • Size
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 7 working days
    • Within 9 working days

6842 Heavy push-pull type toggle clamp

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Clamping screw

F1

(kN)

F2

(kN)

Size

RoHS?Minimum order quantity
[M8] M8x35
4
4
3
10
1 pieces
M12x50
10
10
5
10
1 pieces
M12x50
25
25
7
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
74.04 €
( 88.11 € )
6 working days
108.94 €
( 129.64 € )
9 working days
224.76 €
( 267.46 € )
7 working days

More Information

Basic information

Heavy push-pull type toggle clamp For push- and pull-clamping.
(Equal operation of rod and lever).
Heavy-duty version with long rod-guide. Base of malleable casting, varnished. Toggle parts and push rod are heat-treated steel, galvanized and passivated. Rivets made of stainless steel, which, for size 3, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components for size 3 and 5.
Complete with tempered, galvanized clamping screw no. 6880. The product is available per 1 peace.