Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order no. | Size | A | B | D | E | F | G | H | H1 | H2 | Stroke | K | L | L1 | L2 | M | N |
92627 | 4 | 14 | 63 | 5.5 | 30 | 90 | 33.3 | 12 | 115.0 | 190.0 | 32 | 25.0 | 36.5 | 128 | 182 | - | 47 |
92643 | 5 | 20 | 63 | 8.5 | 50 | 137 | 41.0 | 18 | 178.5 | 290.5 | 50 | 8.0 | 35.0 | 197 | 279 | 41 | 58 |
92668 | 7 | 25 | 114 | 10.5 | 50 | 198 | 54.0 | 22 | 246.0 | 392.0 | 75 | 12.0 | 45.0 | 267 | 374 | 45 | 84 |
92684 | 8 | 30 | 149 | 10.5 | 60 | 254 | 57.0 | 28 | 323.0 | 523.0 | 106 | 14.5 | 70.0 | 365 | 501 | 70 | 86 |
Order no. | Size | F1 | F2 | Clamping screw | Weight |
[kN] | [kN] | [g] | |||
92627 | 4 | 7 | 7 | M 8 x 35 | 650 |
92643 | 5 | 12 | 12 | M10 x 50 | 1600 |
92668 | 7 | 25 | 25 | M12 x 50 | 4280 |
92684 | 8 | 45 | 45 | M16 x 80 | 7720 |
No. 6830 | No. 6842 | No. 6842PK |
Part Number
|
---|
92627 |
92643 |
92668 |
92684 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Clamping screw | F1 (kN) | F2 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|
91.51 € | 1 | Available | 6 Days | 10 | [M8] M8x35 | 7 | 7 | 4 | |
149.35 € | 1 | Available | 6 Days | 10 | M10x50 | 12 | 12 | 5 | |
306.10 € | 1 | Available | 6 Days | 10 | M12x50 | 25 | 25 | 7 | |
361.93 € | 1 | Available | 6 Days | 10 | M16x80 | 45 | 45 | 8 |
Loading...