6844NI Push-pull type toggle clamp

6844NI Push-pull type toggle clamp
  • Volume Discount
Push-pull type toggle clamp short version. For push and pull-clamping.
Stainless steel, polished. Long rod-guide with attaching thread and nut. Shoulder screws pasted into thread. Bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6880NI.
Also suitable for use in the food industry. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. 6844NI Push-Pull Type Toggle Clamp

Product Information


Short version.
For push and pull-clamping.
Stainless steel, polished. Long rod-guide with attaching thread and nut. Shoulder screws pasted into thread. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. 
Supplied complete with stainless clamping screw no. 6880NI.
Also suitable for use in the food industry.

Drawing

Dimensions

Order no.SizeABEHH1StrokeHW min.HW max.L1L2L3MM2N
9534921036152473.021.51727.068.51369M6M16 x 1.530.5
95364312572533120.540.02237.5108.016115M8M20 x 1.533.0
95380516924537149.067.03050.0175.024139M12M24 x 1.549.0

Technical Information

Order no.SizeF1F2Clamping screwWeight
[kN][kN][g]
9534921.01.0M6 x 25130
9536432.52.5M8 x 35320
9538054.04.0M12 x 501200

Application

Toggle for direct fit up in metal plates or fixtures, using its front attaching thread or by means of solid base angle no. 6843NI.

Recommendations

No. 6841NINo. 6847NI
Part Number
95349
95364
95380
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

92.02 €

1 Available 4 Days 10[M6] M6x251,01,02

102.59 €

1 Available 4 Days 10[M8] M8x352,52,53

197.27 €

1 Available 5 Days 10M12x504,04,05

Loading...

  1. 1

Tech Support