6873 Push-pull type toggle clamp variable (Part Numbers - CAD Download)

6873 Push-pull type toggle clamp variable
  • Volume Discount
Push-pull type toggle clamp variable with angle base.
Toggle clamp with continuous counterbalance function for workpieces with different clamping widths.
Galvanised and passivated. Ergonomic, oil-resistant handle with large grip surface and soft components. Retainer for the clamping screw at the end of the clamp arm.
Complete with galvanised clamping screw. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
554885
554886
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw Automatic stroke compensation S
(mm)
F1
(kN)
Maximum stroke compensation
(mm)
Size

33.29 €

1 Available 5 Days 10[M6] M6x29822515

35.37 €

1 Available 5 Days 10[M8] M8x381333525

Loading...

  1. 1

Tech Support