6893 Rubber nose

6893 Rubber nose
  • Volume Discount
Rubber nose Made of oil resistant neoprene to prevent damage to delicate components. Hardness 70 Shore A. Fits the clamping screws no. 6880, no. 6885, no. 6890 and no. 6892, for placement on hexagon screw head ISO 272. Minimum order quantity is 10 pieces per size. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99309
99325
99333
99341
99358
99366
99374
99382
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD D1 H H1 SW Size Weight
(g)

16.41 €

1 Available 6 Days 1011,078,54,27M 41

17.04 €

1 Available 6 Days 1012,5810,05,08M 51

18.10 €

1 Available 6 Days 1015,01012,06,010M 62

19.88 €

1 Available 6 Days 1019,01315,07,513M 8-

26.77 €

1 Available 6 Days 1022,01517,58,516M10-

27.93 €

1 Available 6 Days 1026,01920,09,519**M12-SW19-

27.93 €

1 Available 6 Days 1025,01820,09,518*M12-SW188

39.76 €

1 Available 6 Days 1033,02427,014,024M16-

Loading...

  1. 1

Tech Support