Adjustable flat tension levers with tabbed stud, Stainless Steel

Adjustable flat tension levers with tabbed stud, Stainless Steel
  • Volume Discount
The overall height of Stainless Steel-Flat tension levers GN 125.5 is reduced to a minimum.
As all other adjustable levers, they are ideal whenever parts have to be clamped in a confined space, or a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.
Pulling the lever, disengages the serrations and the lever can be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
125.5-32-M6-D
125.5-32-M6-E
125.5-32-M8-D
125.5-32-M8-E
125.5-36-M8-D
125.5-36-M8-E
125.5-36-M10-D
125.5-36-M10-E
125.5-40-M10-D
125.5-40-M10-E
125.5-40-M12-D
125.5-40-M12-E
125.5-45-M12-D
125.5-45-M12-E
125.5-45-M16-D
125.5-45-M16-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Connection thread d2 Type

35.52 €

1 Available 7 Days 32M 6D, straight lever

37.22 €

1 Available 7 Days 32M 6E, angled lever

35.52 €

1 Available 7 Days 32M 8D, straight lever

37.22 €

1 Available 7 Days 32M 8E, angled lever

40.74 €

1 Available 7 Days 36M 8D, straight lever

42.44 €

1 Available 7 Days 36M 8E, angled lever

40.74 €

1 Available 7 Days 36M 10D, straight lever

42.44 €

1 Available 7 Days 36M 10E, angled lever

48.00 €

1 Available 7 Days 40M 10D, straight lever

49.70 €

1 Available 7 Days 40M 10E, angled lever

48.00 €

1 Available 7 Days 40M 12D, straight lever

49.70 €

1 Available 7 Days 40M 12E, angled lever

57.92 €

1 Available 7 Days 45M 12D, straight lever

59.62 €

1 Available 7 Days 45M 12E, angled lever

57.92 €

1 Available 7 Days 45M 16D, straight lever

59.62 €

1 Available 7 Days 45M 16E, angled lever

Loading...

  1. 1

Tech Support