Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Thread length l2 | Colour | Bore d2 | d3 | d4 | h1 | h2 | h3 | h4 | t | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.24 € | 1 | Available | 7 Days | 30 | - | - | OS, orange, textured finish | B 5 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.025 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | RH, uncoated | B 5 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.021 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | RS, red, textured finish | B 5 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.025 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | SR, silver, textured finish | B 5 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.025 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | SW, black, textured finish | B 5 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.018 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | SZ, black, silk finish | B 5 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.165 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | OS, orange, textured finish | B 6 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.025 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | RH, uncoated | B 6 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.021 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | RS, red, textured finish | B 6 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.025 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | SR, silver, textured finish | B 6 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.025 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | SW, black, textured finish | B 6 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.018 | |
7.24 € | 1 | Available | 7 Days | 30 | - | - | SZ, black, silk finish | B 6 | 10 | 13 | 24.5 | 4 | 31 | 3.5 | 8 | 0.165 | |
7.60 € | 1 | Available |
Same day
Stock | 30 | 3 | 6 | OS | - | - | - | - | - | - | - | - | - | |
7.60 € | 1 | Available |
Same day
Stock | 30 | 3 | 6 | RH | - | - | - | - | - | - | - | - | - | |
7.60 € | 1 | Available |
Same day
Stock | 30 | 3 | 6 | RS | - | - | - | - | - | - | - | - | - | |
7.60 € | 1 | Available |
Same day
Stock | 30 | 3 | 6 | SR | - | - | - | - | - | - | - | - | - | |
7.60 € | 1 | Available |
Same day
Stock | 30 | 3 | 6 | SW | - | - | - | - | - | - | - | - | - | |
7.60 € | 1 | Available |
Same day
Stock | 30 | 3 | 6 | SZ | - | - | - | - | - | - | - | - | - | |
7.68 € | 1 | Available |
Same day
Stock | 30 | 3 | 8 | OS | - | - | - | - | - | - | - | - | - | |
7.68 € | 1 | Available |
Same day
Stock | 30 | 3 | 8 | RH | - | - | - | - | - | - | - | - | - | |
7.68 € | 1 | Available |
Same day
Stock | 30 | 3 | 8 | RS | - | - | - | - | - | - | - | - | - | |
7.68 € | 1 | Available |
Same day
Stock | 30 | 3 | 8 | SR | - | - | - | - | - | - | - | - | - | |
7.68 € | 1 | Available |
Same day
Stock | 30 | 3 | 8 | SW | - | - | - | - | - | - | - | - | - | |
7.68 € | 1 | Available |
Same day
Stock | 30 | 3 | 8 | SZ | - | - | - | - | - | - | - | - | - | |
7.76 € | 1 | Available |
Same day
Stock | 30 | 3 | 10 | OS | - | - | - | - | - | - | - | - | - | |
7.76 € | 1 | Available |
Same day
Stock | 30 | 3 | 10 | RH | - | - | - | - | - | - | - | - | - | |
7.76 € | 1 | Available |
Same day
Stock | 30 | 3 | 10 | RS | - | - | - | - | - | - | - | - | - | |
7.76 € | 1 | Available |
Same day
Stock | 30 | 3 | 10 | SR | - | - | - | - | - | - | - | - | - | |
7.76 € | 1 | Available |
Same day
Stock | 30 | 3 | 10 | SW | - | - | - | - | - | - | - | - | - | |
7.76 € | 1 | Available |
Same day
Stock | 30 | 3 | 10 | SZ | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 3 | 12 | OS | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 3 | 12 | RH | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 3 | 12 | RS | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 3 | 12 | SR | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 3 | 12 | SW | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 3 | 12 | SZ | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 3 | 16 | OS | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 3 | 16 | RH | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 3 | 16 | RS | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 3 | 16 | SR | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 3 | 16 | SW | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 3 | 16 | SZ | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 4 | 12 | OS | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 4 | 12 | RH | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 4 | 12 | RS | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 4 | 12 | SR | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 4 | 12 | SW | - | - | - | - | - | - | - | - | - | |
7.78 € | 1 | Available |
Same day
Stock | 30 | 4 | 12 | SZ | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 4 | 16 | OS | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 4 | 16 | RH | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 4 | 16 | RS | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 4 | 16 | SR | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 4 | 16 | SW | - | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available |
Same day
Stock | 30 | 4 | 16 | SZ | - | - | - | - | - | - | - | - | - | |
8.00 € | 1 | Available |
Same day
Stock | 30 | 4 | 20 | OS | - | - | - | - | - | - | - | - | - | |
8.00 € | 1 | Available |
Same day
Stock | 30 | 4 | 20 | RH | - | - | - | - | - | - | - | - | - | |
8.00 € | 1 | Available |
Same day
Stock | 30 | 4 | 20 | RS | - | - | - | - | - | - | - | - | - | |
8.00 € | 1 | Available |
Same day
Stock | 30 | 4 | 20 | SR | - | - | - | - | - | - | - | - | - | |
8.00 € | 1 | Available |
Same day
Stock | 30 | 4 | 20 | SW | - | - | - | - | - | - | - | - | - | |
8.00 € | 1 | Available |
Same day
Stock | 30 | 4 | 20 | SZ | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Stock
Basic Attributes
Lever / Handle length l1(mm)
Thread d1 (M)
Thread length l2
Colour
Bore d2
d3
d4
h1
h2
h3
h4
t
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes