Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order![]() | 1 | l1 |
2 | d1 | |
3 | l2 | |
4 | Color (Finish) |
![]() | ![]() | ![]() | ||||||||||||||
l1 | d1 | l2 | d3 | d4 | h1 | h2 | h3 | h4 | ||||||||
Stroke | ||||||||||||||||
30 | M 3 | - | 6 | 8 | 10 | 12 | 16 | - | - | - | 10 | 13 | 24.5 | 4 | 31 | 3.5 |
30 | M 4 | - | 12 | 16 | 20 | 25 | 32 | - | - | - | 10 | 13 | 24.5 | 4 | 31 | 3.5 |
30 | M 5 | M 6 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | - | 10 | 13 | 24.5 | 4 | 31 | 3.5 |
45 | M 4 | - | 12 | 16 | 20 | 25 | 32 | - | - | - | 10 | 13 | 24.5 | 4 | 34 | 3.5 |
45 | M 5 | M 6 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | - | 10 | 13 | 24.5 | 4 | 34 | 3.5 |
63 | M 6 | M 8 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 13.5 | 17.5 | 31 | 6.5 | 45 | 4 |
63 | M 10 | - | 20 | 25 | 32 | 40 | 50 | 63 | 80 | - | 13.5 | 17.5 | 31 | 6.5 | 45 | 4 |
78 | M 8 | M 10 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 16 | 21 | 36 | 8 | 54 | 4 |
78 | M 12 | - | 25 | 32 | 40 | 50 | 63 | 80 | - | - | 16 | 21 | 36 | 8 | 54 | 4 |
92 | M 10 | M 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 19 | 24 | 43 | 11 | 64 | 4 |
92 | M 16 | - | 25 | 32 | 40 | 50 | 63 | 80 | - | - | 19 | 24 | 43 | 11 | 64 | 4 |
108 | M 12 | M 16 | 25 | 32 | 40 | 50 | 63 | 80 | 120 | - | 23 | 30 | 50.5 | 12 | 75 | 5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Connection thread d1 | Thread length l2 | Colour | |
---|---|---|---|---|---|---|---|---|
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 6 | OS | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 6 | RH | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 6 | RS | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 6 | SR | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 6 | SW | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 6 | SZ | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 8 | OS | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 8 | RH | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 8 | RS | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 8 | SR | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 8 | SW | |
4.68 € | 1 | Available |
Same day
Stock | 30 | M 3 | 8 | SZ | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 10 | OS | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 10 | RH | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 10 | RS | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 10 | SR | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 10 | SW | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 10 | SZ | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 12 | OS | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 12 | RH | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 12 | RS | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 12 | SR | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 12 | SW | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 3 | 12 | SZ | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 3 | 16 | OS | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 3 | 16 | RH | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 3 | 16 | RS | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 3 | 16 | SR | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 3 | 16 | SW | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 3 | 16 | SZ | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 4 | 12 | OS | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 4 | 12 | RH | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 4 | 12 | RS | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 4 | 12 | SR | |
4.70 € | 1 | Available | 7 Days | 30 | M 4 | 12 | SW | |
4.70 € | 1 | Available |
Same day
Stock | 30 | M 4 | 12 | SZ | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 4 | 16 | OS | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 4 | 16 | RH | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 4 | 16 | RS | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 4 | 16 | SR | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 4 | 16 | SW | |
4.74 € | 1 | Available |
Same day
Stock | 30 | M 4 | 16 | SZ | |
4.78 € | 1 | Available |
Same day
Stock | 30 | M 4 | 20 | OS | |
4.78 € | 1 | Available |
Same day
Stock | 30 | M 4 | 20 | RH | |
4.78 € | 1 | Available |
Same day
Stock | 30 | M 4 | 20 | RS | |
4.78 € | 1 | Available |
Same day
Stock | 30 | M 4 | 20 | SR | |
4.78 € | 1 | Available |
Same day
Stock | 30 | M 4 | 20 | SW | |
4.78 € | 1 | Available |
Same day
Stock | 30 | M 4 | 20 | SZ | |
4.84 € | 1 | Available |
Same day
Stock | 30 | M 4 | 25 | OS | |
4.84 € | 1 | Available |
Same day
Stock | 30 | M 4 | 25 | RH | |
4.84 € | 1 | Available |
Same day
Stock | 30 | M 4 | 25 | RS | |
4.84 € | 1 | Available |
Same day
Stock | 30 | M 4 | 25 | SR | |
4.84 € | 1 | Available |
Same day
Stock | 30 | M 4 | 25 | SW | |
4.84 € | 1 | Available |
Same day
Stock | 30 | M 4 | 25 | SZ | |
4.90 € | 1 | Available |
Same day
Stock | 30 | M 4 | 32 | OS | |
4.90 € | 1 | Available |
Same day
Stock | 30 | M 4 | 32 | RH | |
4.90 € | 1 | Available |
Same day
Stock | 30 | M 4 | 32 | RS | |
4.90 € | 1 | Available |
Same day
Stock | 30 | M 4 | 32 | SR | |
4.90 € | 1 | Available | 7 Days | 30 | M 4 | 32 | SW | |
4.90 € | 1 | Available |
Same day
Stock | 30 | M 4 | 32 | SZ |
Loading...
Configure
Stock
Basic Attributes
Lever / Handle length l1(mm)
Connection thread d1
Thread length l2
Colour
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes