Configure
  • Stock
  • Bore d2 (Id. No. 1)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 4 working days
    • Within 7 working days
  • Adjustable knobs

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Bore d2 (Id. No. 1)

    Type

    Minimum order quantity
    K 12
    A, with arrow
    1 pieces
    K 12
    B, neutral, without arrow or scale
    1 pieces
    K 12
    KS, with customized scale
    1 pieces
    K 12
    S, with standard scale 0...9, 100 graduations, acc. d1/100 A RA 0-10-20...90 / 10
    1 pieces
    K 14
    A, with arrow
    1 pieces
    K 14
    B, neutral, without arrow or scale
    1 pieces
    K 14
    KS, with customized scale
    1 pieces
    K 14
    S, with standard scale 0...9, 100 graduations, acc. d1/100 A RA 0-10-20...90 / 10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    225.52 €
    ( 268.37 € )
    7 working days
    220.20 €
    ( 262.04 € )
    7 working days
    225.52 €
    ( 268.37 € )
    7 working days
    230.02 €
    ( 273.72 € )
    4 working days
    225.52 €119.53 €
    ( 142.24 € )
    Stock item: 1 working dayAvailable for same-day shipping
    220.20 €
    ( 262.04 € )
    7 working days
    225.52 €
    ( 268.37 € )
    7 working days
    230.02 €
    ( 273.72 € )
    7 working days

    More Information

    Basic information

    With GN 700 adjustable knobs a shaft can be infinitely adjusted in both directions. The anti-backlash mechanism with a max. load of 15 Nm ensures the firm locking of the shaft in any position.
    This mechanism prevents any uncontrolled movement of the shaft. The locking action is a safety feature to prevent unwanted re-adjustments caused by backlash and vibration.
    Scale and arrow on the control knobs are indelibly marked and easily legible.
    Besides the standard scale (Type AS) the control knob version may be supplied with any other scale (Type KS).
    Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale rings on the order sheet „How to order Graduations“