Adjustable Stainless Steel-Hand levers, threaded stud, electropolished (Part Numbers - CAD Download)

Adjustable Stainless Steel-Hand levers, threaded stud, electropolished
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Adjustable hand levers GN 300.6 with full Stainless Steel-Handle, correspond to applications where "agressive" surrounding conditions are given, or where stainless steel materials are prescribed such as in food processing or chemical industry.
Retaining screws with hexagon head (Type AS) comply with the requirement "prevents water from accumulating".
Adjustable hand levers have proved to be ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.
Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever the serrations automatically re-engage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
300.6-30-M3-6-AS
300.6-30-M3-6-IS
300.6-30-M3-8-AS
300.6-30-M3-8-IS
300.6-30-M3-10-AS
300.6-30-M3-10-IS
300.6-30-M3-12-AS
300.6-30-M3-12-IS
300.6-30-M3-16-AS
300.6-30-M3-16-IS
300.6-30-M4-12-AS
300.6-30-M4-12-IS
300.6-30-M4-16-AS
300.6-30-M4-16-IS
300.6-30-M4-20-AS
300.6-30-M4-20-IS
300.6-30-M4-25-AS
300.6-30-M4-25-IS
300.6-30-M4-32-AS
300.6-30-M4-32-IS
300.6-30-M5-12-AS
300.6-30-M5-12-IS
300.6-30-M5-16-AS
300.6-30-M5-16-IS
300.6-30-M5-20-AS
300.6-30-M5-20-IS
300.6-30-M5-25-AS
300.6-30-M5-25-IS
300.6-30-M5-32-AS
300.6-30-M5-32-IS
300.6-30-M5-40-AS
300.6-30-M5-40-IS
300.6-30-M5-50-AS
300.6-30-M5-50-IS
300.6-30-M6-12-AS
300.6-30-M6-12-IS
300.6-30-M6-16-AS
300.6-30-M6-16-IS
300.6-30-M6-20-AS
300.6-30-M6-20-IS
300.6-30-M6-25-AS
300.6-30-M6-25-IS
300.6-30-M6-32-AS
300.6-30-M6-32-IS
300.6-30-M6-40-AS
300.6-30-M6-40-IS
300.6-30-M6-50-AS
300.6-30-M6-50-IS
300.6-45-M4-12-AS
300.6-45-M4-12-IS
300.6-45-M4-16-AS
300.6-45-M4-16-IS
300.6-45-M4-20-AS
300.6-45-M4-20-IS
300.6-45-M4-25-AS
300.6-45-M4-25-IS
300.6-45-M4-32-AS
300.6-45-M4-32-IS
300.6-45-M5-12-AS
300.6-45-M5-12-IS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Type

21.54 €

1 Available 7 Days 3036AS, with external hexagon

19.10 €

1 Available 7 Days 3036IS, with internal hexalobular

21.82 €

1 Available 7 Days 3038AS, with external hexagon

19.34 €

1 Available 7 Days 3038IS, with internal hexalobular

21.70 €

1 Available 7 Days 30310AS, with external hexagon

19.22 €

1 Available 7 Days 30310IS, with internal hexalobular

21.48 €

1 Available 7 Days 30312AS, with external hexagon

19.02 €

1 Available 7 Days 30312IS, with internal hexalobular

21.68 €

1 Available 7 Days 30316AS, with external hexagon

19.12 €

1 Available 7 Days 30316IS, with internal hexalobular

21.48 €

1 Available 7 Days 30412AS, with external hexagon

19.02 €

1 Available 7 Days 30412IS, with internal hexalobular

21.68 €

1 Available 7 Days 30416AS, with external hexagon

19.12 €

1 Available 7 Days 30416IS, with internal hexalobular

21.72 €

1 Available 7 Days 30420AS, with external hexagon

19.24 €

1 Available 7 Days 30420IS, with internal hexalobular

22.02 €

1 Available 7 Days 30425AS, with external hexagon

19.62 €

1 Available 7 Days 30425IS, with internal hexalobular

22.18 €

1 Available 7 Days 30432AS, with external hexagon

19.62 €

1 Available 7 Days 30432IS, with internal hexalobular

21.48 €

1 Available 7 Days 30512AS, with external hexagon

19.02 €

1 Available 7 Days 30512IS, with internal hexalobular

21.68 €

1 Available 7 Days 30516AS, with external hexagon

19.12 €

1 Available 7 Days 30516IS, with internal hexalobular

21.72 €

1 Available 7 Days 30520AS, with external hexagon

19.24 €

1 Available 7 Days 30520IS, with internal hexalobular

22.02 €

1 Available 7 Days 30525AS, with external hexagon

19.62 €

1 Available 7 Days 30525IS, with internal hexalobular

22.18 €

1 Available 7 Days 30532AS, with external hexagon

19.62 €

1 Available 7 Days 30532IS, with internal hexalobular

22.58 €

1 Available 7 Days 30540AS, with external hexagon

20.04 €

1 Available 7 Days 30540IS, with internal hexalobular

22.88 €

1 Available 7 Days 30550AS, with external hexagon

20.52 €

1 Available 7 Days 30550IS, with internal hexalobular

21.48 €

1 Available 7 Days 30612AS, with external hexagon

19.02 €

1 Available 7 Days 30612IS, with internal hexalobular

21.68 €

1 Available 7 Days 30616AS, with external hexagon

19.12 €

1 Available 7 Days 30616IS, with internal hexalobular

21.72 €

1 Available 7 Days 30620AS, with external hexagon

19.24 €

1 Available 7 Days 30620IS, with internal hexalobular

22.02 €

1 Available 7 Days 30625AS, with external hexagon

19.62 €

1 Available 7 Days 30625IS, with internal hexalobular

22.18 €

1 Available 7 Days 30632AS, with external hexagon

19.62 €

1 Available 7 Days 30632IS, with internal hexalobular

22.58 €

1 Available 7 Days 30640AS, with external hexagon

20.04 €

1 Available 7 Days 30640IS, with internal hexalobular

22.88 €

1 Available 7 Days 30650AS, with external hexagon

20.52 €

1 Available 7 Days 30650IS, with internal hexalobular

22.52 €

1 Available 7 Days 45412AS, with external hexagon

20.06 €

1 Available 7 Days 45412IS, with internal hexalobular

22.72 €

1 Available 7 Days 45416AS, with external hexagon

20.08 €

1 Available 7 Days 45416IS, with internal hexalobular

22.82 €

1 Available 7 Days 45420AS, with external hexagon

20.16 €

1 Available 7 Days 45420IS, with internal hexalobular

23.06 €

1 Available 7 Days 45425AS, with external hexagon

20.54 €

1 Available 7 Days 45425IS, with internal hexalobular

23.08 €

1 Available 7 Days 45432AS, with external hexagon

20.58 €

1 Available 7 Days 45432IS, with internal hexalobular

22.52 €

1 Available 7 Days 45512AS, with external hexagon

20.06 €

14.04 €

1 Available Same day

Stock

45512IS, with internal hexalobular

Loading...

Tech Support