Adjustable Tenison levers, Stainless Steel

Adjustable Tenison levers, Stainless Steel
  • Volume Discount
Adjustable tension levers GN 212.5 have proved to be ideal whenever parts have to be clamped in a confined space or a particular lever position is re-quired. The threaded insert is connected with the hub via serrations which can be disengaged.
Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
212.5-21-M8-16-E
212.5-21-M8-20-E
212.5-21-M8-25-E
212.5-21-M8-32-E
212.5-21-M8-40-E
212.5-21-M8-50-E
212.5-21-M8-63-E
212.5-24-M10-20-E
212.5-24-M10-25-E
212.5-24-M10-32-E
212.5-24-M10-40-E
212.5-24-M10-50-E
212.5-24-M10-63-E
212.5-24-M10-80-E
212.5-28-M12-25-E
212.5-28-M12-32-E
212.5-28-M12-40-E
212.5-28-M12-50-E
212.5-28-M12-63-E
212.5-28-M12-80-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Connection thread d2 Thread length l1

31.34 €

1 Available 7 Days 21M 816

31.52 €

1 Available 7 Days 21M 820

31.80 €

1 Available 7 Days 21M 825

32.22 €

1 Available 7 Days 21M 832

32.84 €

1 Available 7 Days 21M 840

33.46 €

1 Available 7 Days 21M 850

34.10 €

1 Available 7 Days 21M 863

36.32 €

1 Available 7 Days 24M 1020

37.06 €

1 Available 7 Days 24M 1025

37.52 €

1 Available 7 Days 24M 1032

38.32 €

1 Available 7 Days 24M 1040

38.90 €

1 Available 7 Days 24M 1050

40.12 €

1 Available 7 Days 24M 1063

42.32 €

1 Available 7 Days 24M 1080

46.66 €

1 Available 7 Days 28M 1225

47.40 €

1 Available 7 Days 28M 1232

48.30 €

1 Available 7 Days 28M 1240

49.38 €

1 Available 7 Days 28M 1250

50.78 €

1 Available 7 Days 28M 1263

55.16 €

1 Available 7 Days 28M 1280

Loading...

  1. 1

Basic information

Type E, angled lever

Tech Support