Adjustable Tension levers, Stainless Steel

Adjustable Tension levers, Stainless Steel
  • Volume Discount
Adjustable tension levers GN 212.5 have proved to be ideal whenever parts have to be clamped in a confined space or a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.
Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
212.5-21-M6-E
212.5-21-M8-E
212.5-24-M8-E
212.5-24-M10-E
212.5-28-M10-E
212.5-28-M12-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Connection thread d2

30.68 €

1 Available 7 Days 21M 6

30.68 €

1 Available 7 Days 21M 8

35.88 €

1 Available 7 Days 24M 8

35.88 €

1 Available 7 Days 24M 10

43.76 €

1 Available 7 Days 28M 10

43.76 €

1 Available 7 Days 28M 12

Loading...

  1. 1

Basic information

Type E, angled lever

Tech Support