Attachment clamp mountings, Aluminium

Attachment clamp mountings, Aluminium
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Attachment clamp mountings GN 478 are primarily designed for mounting sensor holders GN 479 and retaining plates GN 479.1. They are fitted with a central thread and, with d1 = B15 bore and higher, an additional bore template 4 x M4.
The standard clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by an adjustable clamping lever GN 511 (see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
478-B8-M5-ELS
478-B8-M5-MT
478-B10-M5-ELS
478-B10-M5-MT
478-B10-M6-ELS
478-B10-M6-MT
478-B10-M8-ELS
478-B10-M8-MT
478-B12-M5-ELS
478-B12-M5-MT
478-B12-M6-ELS
478-B12-M6-MT
478-B12-M8-ELS
478-B12-M8-MT
478-B15-M6-ELS
478-B15-M6-MT
478-B15-M8-ELS
478-B15-M8-MT
478-B16-M6-ELS
478-B16-M6-MT
478-B16-M8-ELS
478-B16-M8-MT
478-B20-M8-ELS
478-B20-M8-MT
478-B20-M10-ELS
478-B20-M10-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Thread d2 Finish

13.84 €

1 Available 7 Days 8M 5ELS, anodized black

11.86 €

1 Available 7 Days 8M 5MT, matte, tumbled finish

14.30 €

1 Available 7 Days 10M 5ELS, anodized black

12.30 €

8.61 €

1 Available Same day

Stock

10M 5MT, matte, tumbled finish

14.30 €

1 Available 7 Days 10M 6ELS, anodized black

12.30 €

1 Available 7 Days 10M 6MT, matte, tumbled finish

14.30 €

1 Available 7 Days 10M 8ELS, anodized black

12.30 €

1 Available 7 Days 10M 8MT, matte, tumbled finish

14.48 €

1 Available 7 Days 12M 5ELS, anodized black

12.64 €

1 Available 7 Days 12M 5MT, matte, tumbled finish

14.48 €

1 Available 7 Days 12M 6ELS, anodized black

12.64 €

1 Available 7 Days 12M 6MT, matte, tumbled finish

14.48 €

1 Available 7 Days 12M 8ELS, anodized black

12.64 €

1 Available 7 Days 12M 8MT, matte, tumbled finish

20.80 €

1 Available 7 Days 15M 6ELS, anodized black

18.50 €

1 Available 7 Days 15M 6MT, matte, tumbled finish

20.80 €

1 Available 7 Days 15M 8ELS, anodized black

18.50 €

1 Available 7 Days 15M 8MT, matte, tumbled finish

20.60 €

1 Available 7 Days 16M 6ELS, anodized black

18.38 €

1 Available 7 Days 16M 6MT, matte, tumbled finish

20.60 €

1 Available 7 Days 16M 8ELS, anodized black

18.38 €

1 Available 7 Days 16M 8MT, matte, tumbled finish

23.26 €

1 Available 7 Days 20M 8ELS, anodized black

20.96 €

1 Available 7 Days 20M 8MT, matte, tumbled finish

23.26 €

1 Available 7 Days 20M 10ELS, anodized black

20.96 €

14.67 €

1 Available Same day

Stock

20M 10MT, matte, tumbled finish

Loading...

  1. 1

Tech Support