Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | d1 |
2 | Type | |
3 | Identification No. |
d1 | d2 | d3 | d4 | l1 | l2 | l3 | l4 |
| l6 ≈ | l7 ≈ | A/F1 | A/F2 | recommended tightening torque in Nm ≈ | |||
M 6 | M 6 | 17 | 8.5 | 10 | 8 | 11 | 20 | 25 | 16.8 | 16 | 15 | 7 | 15 | |||
M 8 | M 8 | 19 | 11 | 12 | 10 | 12.5 | 23 | 29.5 | 19.5 | 18 | 17 | 9 | 20 | |||
M 10 | M 10 | 21 | 13 | 15 | 12 | 14 | 26 | 33.5 | 23.5 | 20 | 19 | 11 | 35 | |||
M 12 | M 12 | 28 | 16 | 18 | 15 | 20 | 34 | 44 | 27.7 | 28 | 25 | 14 | 45 |
Part Number
|
---|
782-M6-KI-1 |
782-M6-KI-2 |
782-M6-KS-1 |
782-M6-KS-2 |
782-M8-KI-1 |
782-M8-KI-2 |
782-M8-KS-1 |
782-M8-KS-2 |
782-M10-KI-1 |
782-M10-KI-2 |
782-M10-KS-1 |
782-M10-KS-2 |
782-M12-KI-1 |
782-M12-KI-2 |
782-M12-KS-1 |
782-M12-KS-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d1 | Type | Identification No. | |
---|---|---|---|---|---|---|---|
31.82 € | 1 | Available | 7 Days | M 6 | KI-Ball with female thread | 1-Mounting socket with female thread | |
31.96 € | 1 | Available | 7 Days | M 6 | KI-Ball with female thread | 2-Mounting socket with male thread | |
31.56 € | 1 | Available | 7 Days | M 6 | KS-Ball with male thread | 1-Mounting socket with female thread | |
31.68 € | 1 | Available | 7 Days | M 6 | KS-Ball with male thread | 2-Mounting socket with male thread | |
34.58 € 24.21 € | 1 | Available |
Same day
Stock | M 8 | KI-Ball with female thread | 1-Mounting socket with female thread | |
34.98 € | 1 | Available |
Same day
Stock | M 8 | KI-Ball with female thread | 2-Mounting socket with male thread | |
34.56 € | 1 | Available | 7 Days | M 8 | KS-Ball with male thread | 1-Mounting socket with female thread | |
34.98 € | 1 | Available | 7 Days | M 8 | KS-Ball with male thread | 2-Mounting socket with male thread | |
35.32 € | 1 | Available | 7 Days | M 10 | KI-Ball with female thread | 1-Mounting socket with female thread | |
35.76 € | 1 | Available | 7 Days | M 10 | KI-Ball with female thread | 2-Mounting socket with male thread | |
35.30 € | 1 | Available | 7 Days | M 10 | KS-Ball with male thread | 1-Mounting socket with female thread | |
35.72 € 25.00 € | 1 | Available |
Same day
Stock | M 10 | KS-Ball with male thread | 2-Mounting socket with male thread | |
44.76 € | 1 | Available | 7 Days | M 12 | KI-Ball with female thread | 1-Mounting socket with female thread | |
46.02 € | 1 | Available |
Same day
Stock | M 12 | KI-Ball with female thread | 2-Mounting socket with male thread | |
44.88 € 31.42 € | 1 | Available |
Same day
Stock | M 12 | KS-Ball with male thread | 1-Mounting socket with female thread | |
46.12 € | 1 | Available | 7 Days | M 12 | KS-Ball with male thread | 2-Mounting socket with male thread |
Loading...
Configure
Stock
Basic Attributes
Thread d1
Type
Identification No.
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes